This product requires an external antenna and Raspberry Pi (or similar single-board computer).

Notice: This product has shipping restrictions outside of the United States. See restricted countries
SparkFun GNSS Flex pHAT - mosaic-X5
GPS-28766

SparkFun GNSS Flex pHAT - mosaic-X5

SKU: GPS-28766
This SparkFun GNSS Flex pHAT kit combines the precision of the mosaic-X5 with the capability of a Raspberry Pi or other 40-pin single board computer.
$649.95
In stock
SKU
GPS-28766
Backorder
Stock/Discounts

This product requires an external antenna and Raspberry Pi (or similar single-board computer).

Notice: This product has shipping restrictions outside of the United States. See restricted countries

Helpful Documentation

Product Overview

Achieve survey-grade, millimeter-level precision with your Raspberry Pi using the SparkFun mosaic-X5 GNSS Flex pHAT. This top-tier PNT add-on for the Raspberry Pi combines our versatile pHAT carrier with the industrial-grade Septentrio mosaic-X5, a compact and powerful RTK receiver engineered for the most demanding applications in autonomous systems, industrial automation, and scientific research.

The GNSS Flex pHAT acts as the bridge between your single-board computer (SBC) and the modular SparkPNT ecosystem. It mounts securely via an extended 40-pin header and connects to the included GNSS module using standardized 2x10-pin headers.

  • Multiple SBC Compatibility: The 40-pin header is designed for a direct connection to a Raspberry Pi, NVIDIA Jetson Orin Nano, Google Coral, or other compatible single-board computers.
  • Native USB Access: A dedicated USB-C port connects directly to the mosaic-X5's USB hardware for high-speed data access to its web server.
  • microSD Card Slot: Ideal for logging data on position, velocity, and time.
  • Mounting Hardware Included: Comes with the necessary standoffs, screws, and an extended header for a clean, stable setup.

Survey-Grade RTK Precision

At the heart of this pHAT is the Septentrio mosaic-X5, a multi-band, multi-constellation receiver known for its best-in-class reliability and performance.

  • Millimeter-Level Accuracy: Delivers an astonishing 6mm horizontal and 1cm vertical accuracy with RTK, plus timing precision down to five nanoseconds.
  • AIM+ Interference Mitigation: Features Septentrio's unique AIM+ technology, a powerful anti-jamming and anti-spoofing system that ensures unparalleled robustness and reliability in noisy RF environments.
  • Multi-Band & Multi-Constellation: Tracks all signals from all major constellations (GPS, GLONASS, Galileo, BeiDou, NavIC) for maximum satellite availability and fast, reliable fixes.

Intuitive Configuration & Advanced Control

The mosaic-X5 offers a sophisticated yet user-friendly experience for control and configuration, setting it apart from typical receivers.

  • Browser-Based Interface: Access the powerful, built-in web server from any browser via the USB or dedicated Ethernet connection for intuitive setup, monitoring, and data logging.
  • Command-Line Interface: For power users and automated testing, a full Command-Line Interface (CLI) is also available for deep configuration and control.

This product requires an external antenna. Users have a few options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex module has a U.FL connector for an external antenna.
  • For a sturdier connection, an SMA connector is available on the SparkFun GNSS Flex pHAT that is bridged to a U.FL connector. Users simply need to jumper the U.FL connectors on both the SparkPNT GNSS Flex module and SparkFun GNSS Flex pHAT with a short U.FL cable.

This pHAT also requires a Raspberry Pi (or similar single-board computer). Users can find Raspberry Pi and NVIDIA single-board computers in our catalog. By default, we use the Raspberry Pi's primary serial bus (i.e., TX: GPIO14/Pin 8; RX: GPIO15/Pin 9) to communicate with the GNSS receiver of the SparkPNT GNSS Flex module. However, users can also utilize any of the other interfaces.

Features & Specs

GNSS Flex pHAT:

  • 40-pin socket for Raspberry Pi header
  • 40-pin header for GNSS Flex modules
    • Two 2x20-pin, 2mm-pitch male headers
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB data
      • UART (x4)
      • SD card
      • I2C bus
      • PPS signal (x2)
      • LED indicators (x2)
      • Event indicators (x2)
  • USB-C connector
    • Interfaces directly w/ GNSS Flex Module
  • Antenna bridge
    • U.FL connector
    • SMA connector
  • µSD card socket
  • Qwiic connector
  • Indicator LEDs
    • PWR (Red)
    • PPS (Yellow)
    • RTK (White)
    • PVT (Blue)
  • Twenty-four jumpers
    • Raspberry Pi GPIO isolation (x16)
    • LED power isolation (x4)
    • I2C pull-up resistors (x4)

mosaic-X5 GNSS Flex Module:

  • Septentrio mosaic-X5 GNSS Receiver
    • GNSS Constellations:
      • GPS (USA)
      • GLONASS (Russia)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • SDCM (Russia)
      • EGNOS (EU)
      • MSAS (Japan)
      • GAGAN (India)
  • Three 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex system
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB data
      • UART (x4)
      • SD card
      • I2C bus
      • PPS signal (x2)
      • LED indicators (x2)
      • Event indicators (x2)
    • 20-pin socket for mosaic-X5 Ethernet PHY
  • U.FL Connector:
    • GNSS Antenna (Active, Multi-band)

mosaic-X5 GNSS Receiver:

  • Voltage Range: 3.135 to 3.465V
    • Max current: 500mA
  • RTK Accuracy
    • Horizontal: 0.6cm (±0.5ppm)
    • Vertical: 1cm (±1ppm)
  • Channels: 448 (simultaneous tracking)
  • GNSS Frequency Bands:
    • GPS: L1C/A, L1PY, L2C, L2P, L5
    • GLONASS: L1CA, L2CA, L2P, L3 CDMA
    • Beidou: B1I, B1C, B2a, B2b, B2I, B3
    • Galileo: E1, E5a, E5b, E5 AltBoc, E6
    • QZSS: L1C/A, L1 C/B, L2C, L5
    • NavIC: L5
    • SBAS: Egnos, WAAS, GAGAN, MSAS, SDCM (L1, L5)
    • L-band
  • Time to Fix
    • Cold Start: < 45s
    • Warm: < 20s
    • Reacquisition: 1s
  • Timing Precision: 5ns
  • Update Rate: 100Hz
  • Latency: < 10ms
  • VANT Voltage Range: 3.0 to 5.0V
    • Max current: 150mA
  • Interfaces:
    • UART (x4)
    • Ethernet
    • USB device (2.0, HS)
    • SDIO (mass storage)
    • GPIO user programmable (x2)
    • Event markers (x2)
    • Configurable PPS out

Shipping Restrictions

This product contains a module from Septentrio. Considering the dual-use nature of Septentrio products, such as the mosaic-X5 and mosaic-G5 GNSS receiver modules, and the increased risk of diversion in these countries, any direct or indirect sales, transfer, export, or re-export of Septentrio Items or Items sold by Septentrio, to the following countries is prohibited, except if specifically approved by Septentrio: 

Afghanistan, Armenia, Azerbaijan, Bosnia & Herzegovina, Burundi, Central African Republic, China, Congo, Cyprus, Eritrea, Georgia, Guinea, Guinea-Bissau, Haiti, Hong Kong, India, Iraq, Israel, Kazakhstan, Kyrgyzstan, Lebanon, Libya, Malaysia, Mali, Malta, Mongolia, Moldavia, Myanmar(Burma), Nicaragua, Pakistan, Saudi Arabia, Serbia, Singapore, Somalia, South-Sudan, Sudan, Sri Lanka, Syria, Taiwan, Tajikistan, Tunisia, Turkey, Turkmenistan, Ukraine, United Arab Emirates, Uzbekistan, Venezuela, Yemen, Zimbabwe.

This list is in addition to, and separate from, the countries to which the sale, supply, transfer, export, re-export, directly or indirectly, is prohibited under applicable sanctions.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun GNSS Flex pHAT - mosaic-X5
SparkFun GNSS Flex pHAT - mosaic-X5
$649.95
GPS-28766
$649.95 retail price.

Available Discounts

  • $617.45 | 10+ units
  • $584.96 | 25+ units
  • $552.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing