Buck-Boost Converter - 8-40V to 12V/3A
COM-18376

Buck-Boost Converter - 8-40V to 12V/3A

SKU: COM-18376

Keep your 12V electronics running even when your battery voltage drops. This industrial buck-boost converter accepts 8-40V input and delivers a clean 12V/3A output.

$22.50
In stock
SKU
COM-18376
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This industrial-grade DC Buck-Boost converter is a reliable solution for power systems that require a stable output from a fluctuating source. Whether you are running a solar setup, an automotive system, or a battery backup, this module accepts an 8V to 40V input range and delivers a clean, constant 12V output at up to 3A (36W).

Why a Buck-Boost?

Standard regulators stop working when the input voltage drops below the output voltage. This "Buck-Boost" unit is different: it automatically switches between stepping voltage down (Buck) and stepping voltage up (Boost).

  • Perfect for Batteries: This converter is essential for 12V battery applications (such as SLA or LiFePO4). A "12V" battery can swing from 14V when charging to 10V when depleted. This unit ensures your equipment remains powered throughout the charge/discharge cycle without interruption.

Rugged & Efficient

Designed for "set it and forget it" reliability, this fully enclosed DC block features extensive internal heat sinking and protection circuitry, making it suitable for harsh environments. With 85% efficiency, it minimizes power waste—a crucial factor when running off finite battery reserves.

Features & Specs

  • Input Voltage: 8 to 40VDC
  • Input Current: 1 to 6.8ADC
  • Quiescent Current: 25mA
  • Efficiency: 85%
  • Output Voltage Accuracy: ±1%
  • Line Regulation: ±0.2%
  • Ripple: 100mVp-p
  • Switching Frequency: 160kHz

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Featured image of the Buck-Boost Converter - 8-40V to 12V/3A.
Buck-Boost Converter - 8-40V to 12V/3A
$22.50
COM-18376
$22.5 retail price.

Available Discounts

  • $21.38 | 25+ units
  • $20.25 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing