SparkFun Allband GNSS RTK Breakout - ZED-X20P (Qwiic)
The SparkFun Allband GNSS RTK Breakout - ZED-X20P (Qwiic) features the latest GNSS engine from u-blox; the X20 is a successor to their popular F9 engine.
Helpful Documentation
Product Overview
The SparkFun Allband GNSS RTK Breakout - ZED-X20P (Qwiic) features the latest GNSS engine from u-blox, the X20, which is a successor to their popular F9 engine. This board's dimensions, pin layout, and connectors are very similar to the SparkFun GPS-RTK-SMA Breakout - ZED-F9P (Qwiic); in most circumstances, it can be used as a drop-in replacement. The board also accommodates users with diverse interfaces, including USB, UART, SPI, and I2C.
The ZED-X20P module is an all-band, high-precision GNSS receiver that concurrently processes signals from the GPS, Galileo, BeiDou, QZSS, and NavIC constellations across all GNSS frequency bands, including L-band. With positioning algorithms for Real-time Kinematics (RTK), PPP-RTK, and Precise Point Positioning* (PPP) technologies, the module supports standard RTCM corrections for Virtual Reference Stations (VRS) in a Network RTK setup or a local base station setup. L-band correction services are natively supported without integrating an external receiver, such as the NEO-D9S.
With its exceptionally high update rate, the ZED-X20P module is ideal for control applications, ensuring smooth and reliable operation. The module also protects system integrity with multi-layered defenses, including a Root of Trust, jamming and spoofing detection, cryptographic authentication of navigation messages through Galileo OSNMA, and more. This represents the highest level of integration in a single-chip receiver for the navigation and robotics markets and in unmanned autonomous vehicles (UAVs), guidance systems, and auto-steering applications.
Note: The USB interface does not fully comply with industry standards and is unsuitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, certifying the USB interface may not be possible.
Features & Specs
SparkFun Allband GNSS RTK Breakout - ZED-X20P Features
- U-blox ZED-X20P Allband, GNSS module
- GNSS Constellations
- GPS (USA)
- Galileo (EU)
- BDS (China)
- QZSS (Japan)
- NavIC (India)
- SBAS Systems:
- WASS (USA)
- EGNOS (EU)
- BDSBAS (China)
- MSAS (Japan)
- GAGAN (India)
- GNSS Constellations
- Breakout board:
- Dimensions: 1.70" x 1.70" (43.2mm x 43.2mm)
- Four mounting holes:
- 4-40 screw compatible
- Connections:
- 19 PTH Pins
- 4-pin JST Qwiic connector* (x2)
- UART interfaces (x3)
- USB-C connector
- 6 PTH pins (BlueSMiRF/Serial-to-UART)
- 4-pin locking JST connector
- LEDs:
- PWR - Red 3.3V power indicator
- PPS - Yellow Pulse-Per-Second indicator
- RTK - White RTK correction indicator
- FENCE - Blue Geofence status indicator
- Backup battery
ZED-X20P General Features
- Supply voltage: 2.7V to 3.6V
- GNSS Support:
- GPS: L1C/A, L2C, L5
- Galileo: E1B/C, E5a, E6
- BeiDou: B1I, B1C, B2a, B3I
- QZSS: L1C/A, L1C/B*, L2C, L5, L6
- NavIC: L1*, L5
- SBAS: L1C/A
- Interfaces:
- UART x2
- SPI
- I2C
- Features
- Programmable flash memory
- Carrier phase output
- Jamming detection
- Galileo OSNMA
- Secure boot
- Services:
- AssistNow
- PointPerfect
- Operating temperature: -40°C to 85°C
- Dimensions: 17.0mm x 22.0mm x 2.4mm
*: Feature in development
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $284.95 | 10+ units
- $269.96 | 25+ units
- $254.96 | 100+ units