Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3., as described in Laser Notice No. 56, dated May 8, 2019. Important Safety and Product Information

LIDAR-Lite v3HP
SEN-14599

LIDAR-Lite v3HP

SKU: SEN-14599

The Garmin LIDAR-Lite v3HP is a rugged, IPX7-rated 40m optical ranging LIDAR sensor that delivers high-speed (>1kHz) and power-efficient performance for drones and robotics.

$169.99
In stock
SKU
SEN-14599
In stock
Stock/Discounts

Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3., as described in Laser Notice No. 56, dated May 8, 2019. Important Safety and Product Information

Helpful Documentation

Product Overview

The LIDAR-Lite v3HP is a compact, high-performance optical distance measurement LIDAR sensor from Garmin™. It represents the next generation of optical ranging, building on the popular LIDAR-Lite v3 by enhancing performance, improving power efficiency, and incorporating a rugged, IPX7-rated housing. It is the ideal, cost-effective ranging solution for drones, robots, and unmanned vehicles (UAV/UGV) applications.

A Faster and More Efficient Lidar Sensor

The "HP" in v3HP stands for High Performance, and it delivers two critical upgrades over the previous v3 model:

  • Higher-Speed Sampling: The v3HP can sample at rates exceeding 1kHz. This represents a significant improvement over v3's 500Hz maximum rate, enabling faster measurements and smoother tracking of fast-moving objects.
  • Improved Power Efficiency: This model is substantially more power-efficient, consuming 40mA less current than its predecessor.
    • Idle: 65mA (v3HP) vs. 105mA (v3)
    • Acquiring: 85mA (v3HP) vs. 130mA (v3)

A LIDAR-Lite on a UAV.

Core Performance and Interface

The LIDAR-Lite v3HP features a ranging capability of 1 meter to 40 meters with an accuracy of ±2.5cm (at distances greater than 2m). It operates at 5VDC (6V max) and utilizes an edge-emitting, 905nm (1.3W) single-stripe laser transmitter.

Like the v3, the v3HP remains highly user-configurable, allowing you to fine-tune the balance between accuracy, operating range, and measurement time to fit your specific application. It provides two standard communication interfaces, I2C and PWM, which are accessible via the attached 200mm cable.

Features & Specs

  • Resolution: 1 cm
  • Typical accuracy: +/- 2.5cm at distances greater than 2 meters (Refer to operating manual for complete operating specifications)
  • Range: 1m to 40m
  • Update rate: Greater than 1kHz
  • Interface: I2C or PWM
  • Power (operating voltage): 4.75-5VDC; 6V Max
  • Current consumption: 65ma idle; 85ma during acquisition
  • Operating temperature: -20°C to 60°C
  • Laser wavelength/Peak power: 905nm/1.3W
  • Beam divergence: 8m Radian
  • Optical aperture: 12.5mm
  • Water rating: IPX7
  • Unit dimensions: 24.5mm x 53.5mm x 33.5mm (1.0in x 2.1in x 1.3in)
  • Weight: 34g (1.2oz)

Which LIDAR-Lite is Right for You?

Choose the LIDAR-Lite v3 if you need a standard 40-meter range that works directly with 5V microcontrollers like the Arduino Uno.

  • Range: 40m
  • Interface: I2C / PWM
  • Key Feature: Low Power
  • Best For: General Robotics

Choose the LIDAR-Lite v3HP if your project requires reliable IP67 weatherproofing or faster sampling rates (>1kHz) for outdoor use.

  • Range: 40m
  • Interface: I2C / PWM
  • Key Feature: IP67 Waterproof
  • Best For: Outdoor / Drones

Choose the LIDAR-Lite v4 LED if you are familiar with the unique pin-out and need the lightest possible sensor (14.6g) with wireless capabilities.

  • Range: 10m
  • Interface: I2C / ANT®
  • Key Feature: Wireless / Smart
  • Best For: OEM Integration

Choose the LIDAR-Lite v4 Qwiic if you want to skip soldering and get a 10-meter range instantly with the Qwiic® ecosystem.

  • Range: 10m
  • Interface: I2C (Qwiic) / ANT®
  • Key Feature: Plug-and-Play
  • Best For: Rapid Prototyping

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Image of LIDAR Sensor LIDAR-Lite v3HP available for sale at SparkFun.
LIDAR-Lite v3HP
$169.99
SEN-14599
$169.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing