SparkFun HMC6343 Breakout
SEN-12916

SparkFun HMC6343 Breakout

SKU: SEN-12916

The HMC6343 is a fully integrated high end electronic compass module that can compute & give you a heading direction that’s accurate within a few degrees.

$299.95
In stock
SKU
SEN-12916
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The HMC6343 is a fully integrated high end electronic compass module that can compute and give you a heading direction that’s accurate within a couple degrees. It is tilt compensated and is calibrated to handle magnetic distortions. This breakout board allows for easy use of the HMC6343. All that is required is power and I2C connections to a microcontroller so that the module can receive commands and send data back to the user.

The IC combines 3-axis magneto-resistive sensors and 3-axis MEMS accelerometers, analog and digital support circuits, a microprocessor and algorithms in firmware required for heading computation. The HMC6343 Breakout needs to be supplied with 3.3V @ 4.5mA and can measure and compute a heading direction every 200ms (5Hz). This board for the HMC6343 breaks out the all the pins you’ll need to send commands and collect data from the electronic compass including GND, 3.3V, SDA, and SCL.

Features:

  • Operating Voltage: 3.3V
  • Run Mode Current: 4.5mA
  • Compass with Heading/Tilt Outputs
  • 3-axis MR Sensors, Accelerometers and a Microprocessor in a Single Package
  • EEPROM Memory
  • I2C Interface

Documents:

  • [Schematic](https://cdn.sparkfun.com/datasheets/Sensors/Magneto/HMC6343 Breakout-v10.pdf)
  • [Eagle Files](https://cdn.sparkfun.com/datasheets/Sensors/Magneto/HMC6343 Breakout-v10.zip)
  • Hookup Guide
  • Datasheet (HMC6343)
  • GitHub (Example Code & Design Files)
  • Product Video

Hookup Accessories

Features & Specs

  • Operating Voltage: 3.3V
  • Run Mode Current: 4.5mA
  • Compass with Heading/Tilt Outputs
  • 3-axis MR Sensors, Accelerometers and a Microprocessor in a Single Package
  • EEPROM Memory
  • I2C Interface

Documentation

Customer Reviews

SparkFun HMC6343 Breakout
SparkFun HMC6343 Breakout
$299.95
SEN-12916

Stock and Customer Discounts

$299.95 retail price.

Available Discounts

  • $284.95 | 10+ units
  • $269.96 | 25+ units
  • $254.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing