Mini Microswitch - SPDT (Roller Lever)
COM-18161
Mini Microswitch - SPDT (Roller Lever)
SKU: COM-18161
Although small in size, this roller microswitch is rated for controlling electrical loads ranging from logic level to power duty switching.
$1.75
In stock
SKU
COM-18161
Product Overview
Although small in size, KW4-Z5F roller microswitches are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of KW4-Z5F roller microswitch are less than 20 mm [0.78 in].
Hookup Accessories
Features & Specs
- Housing: Nylon 66
- Terminal: Brass with silver plating
- Contact Configuration: SPDT
- Rating: 5A 250VAC / 10A 125VAC
- Contact Resistance: ≤30mΩ
- Insulation Resistance: ≥100mΩ (500VDC)
- Dielectric Strength: 1500VAC 1 minute
- Lever: Roller lever
- Switch Operation: OFF - momentary ON
- Operating Temperature: -25℃~+85℃
- Ambient Temperature Used:〈85% RH
- Electrical Life: ≥ 10,000 Cycles
- Mechanical Life: ≥ 100,000 Cycles
- Compliance - EU "CE" certified
Customer Reviews

Mini Microswitch - SPDT (Roller Lever)
$1.75
COM-18161
Stock and Customer Discounts
$1.75 retail price.
Available Discounts
- $1.66 | 25+ units
- $1.58 | 100+ units