Load Cell - 5kg, Straight Bar (TAL220B)
SEN-14729

Load Cell - 5kg, Straight Bar (TAL220B)

SKU: SEN-14729

This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical signal.

$15.50
In stock
SKU
SEN-14729
In stock
Stock/Discounts

Product Overview

This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical signal. Each load cell is able to measure the electrical resistance that changes in response to, and proportional of, the strain (e.g. pressure or force) applied to the bar. With this gauge you will be able to tell just how heavy an object is, if an object's weight changes over time, or if you simply need to sense the presence of an object by measuring strain or load applied to a surface.

Each straight bar load cell is made from an aluminum-alloy and is capable of reading a capacity of 5kg. These load cells have four strain gauges that are hooked up in a wheatstone bridge formation. The color code on the wiring is as follows: red = Exc+, green = Sig+, black = Exc-, and white = Sig-. Additionally, these load cells offer an IP65 protection rating and features two M5 sized through-holes for mounting purposes.

Hookup Accessories

Features & Specs

  • Capacity: 5kg
  • Material: Aluminum-Alloy
  • Parallel Beam Type
  • IP65 Rating
  • 55mm x 12.7mm x 12.7mm, 200mm Wire

Customer Reviews

Load Cell - 5kg, Straight Bar (TAL220B)
Load Cell - 5kg, Straight Bar (TAL220B)
$15.50
SEN-14729