Bourns Absolute Encoder (EAW0J-B24-AE0128L)

The Bourns Absolute Encoder is a digital control knob that provides 128 unique results evenly spaced around a full circle. It is designed as a control panel knob but can be adapted for other uses. This can be a good alternative to using a potentiometer and analog pin, as this allows for full-turn and multi-turn operation.

It differs from the more common incremental rotary encoder which has only two or four values in a rotation and is designed to measure full rotations and direction. This measures angles and absolute position is maintained between power cycles.

  • Absolute Contacting Encoder (ACE)
  • Mounting nut and lockwasher (9mm mounting hole)
  • 128 rotary positions
  • 360 degree continuous rotation
  • Rotational life - 50,000 revolutions (min)
  • Max RPM - up to 120
  • Absolute digital output will retain its last position between power cycles or in the event of a power failure
  • Threaded M9x0.75 in. bushing
  • 3/4 in. rotating encoder shaft
  • Rear mount terminals

Bourns Absolute Encoder (EAW0J-B24-AE0128L) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Tadpole / about 6 years ago / 2

    I was wondering if someone could give me some help with the datasheet - specifically page 3 with their EAW <-> decimal conversion system. Is this a random (can't be that) way to convert to decimal? It doesn't seem to be a simple binary to decimal conversion, which suprised me. If I am reading the pins to get the position, do I need to use a lookup table? Thanks for any help, and my apologies if I overlooked something obvious.

    • was wondering the same thing. Luckily, there are smarter people than me out there..https://www.youtube.com/watch?v=44-XMo730wI

      Someone has written a library.

  • Member #411750 / about 5 years ago / 1

    Arduino code at https://github.com/arielnh56/ACE128

    Rpi code at https://github.com/arielnh56/ace128-rpi

    Whats in it and how it works http://redhunter.com/blog/2017/11/25/inside-the-bourns-ace-128-absolute-encoder/

  • is there a wiring diagram and any sample sketch?

  • Member #547908 / about 6 years ago / 1

    The data sheet mentions "ACETAB: 256 byte code conversion table (ROM)", but when I Googled to try to figure out what that was, all I ever found was links back to the data sheet. Also, your description says the device includes pull down resistors, but the data sheet shows "+" on the right side of the RESNET 4609X-101-472 resistor bank, which makes me think it uses pull up resistors. Isn't that what the + represents? I'm new to this and appreciate your patience with my simple questions ;-) This looks like a fantastic new toy and I'm looking forward to playing with it! Thanks in advance for your help!

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Reasonable delivery time, good quality

It works!