Crystal 16MHz

Standard frequency crystals - use these crystals to provide a clock input to your microprocessor. Rated at 20pF capacitance and +/- 50ppm stability. Low profile HC49/US Package.

Crystal 16MHz Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #276354 / about 12 years ago / 3

    Looking at the Arduino schematic I see they use a large 1M resistor in the simple oscillator circuit. On others from Sparkfun the resistor is omitted. I’ve looked on the web for about an hour, can someone comment on the reason for the resistor. Thanks

    • Member #329674 / about 9 years ago / 1

      I noticed that as well but since this hasn't been answered in 3 years I doubt it will be at all.

      • Kamiquasi / about 9 years ago / 1

        Thankfully, there's still the internet - there's several sites that explain its most likely use, but I'll citeto Mike@Adafruit's explanation;

        Putting a crystal in parallel with the feedback resistor creates a path where signals at a certain frequency are phase-shifted 180 degrees. Adding that to the inversion (equivalent to another 180 degree phase shift) gives you a 360 degree shift. That turns the negative feedback to positive feedback for that specific frequency. Positive feedback makes signals increase exponentially until they hit the inverter's gain limits.
        The upshot is a (hopefully) self-starting oscillator

        • Member #457671 / about 8 years ago / 1

          This is not at all what that resistor is for. The phase shift arises from a single capacitor in the feedback path of the oscillatory circuit. The second capacitor exists for reasons relating to RF reflection that I will admit I do not understand enough to explain. The feedback resistor is in place for biasing the internal amplifier. The circuit is inherently unstable and will oscillate.

    • Yes, I am wondering the same thing!

  • baum / about 12 years ago / 3

    Wow! I just did the math... it comes out to about +/- 3.12ps (for +/-50ppm)! That's 3 trillionths of a second. And for comparison: light can travel ~1mm in that time.

  • Ddrl46 / about 14 years ago / 3

    Best crystal to use with a ATMega 328.

  • Salindor / about 12 years ago / 2

    Is there a datasheet for this?

  • Salindor / about 12 years ago / 2

    Is there a datasheet for this?

  • Dr. Shenanigans / about 12 years ago / 1

    Is the load capacitance of this Crystal 20pF? If so, wouldn't it need 2, 30pF, caps, rather than the 22pF that people are recommending?

  • doddy / about 13 years ago / 1

    What type of output do these have? I need a square wave oscillator with 50% duty cycle. Would I need an inverter circuit with this crystal to accomplish this? Other implementation?

    • Mark D. / about 13 years ago / 1

      You need a crystal oscillator circuit to work with these. Most microcotrollers already have the circuitry in them, they just need the eternal crystal to set the timing.

  • liudr / about 14 years ago / 1

    My question is: which part is right in Eagle file? HC49US or HC49U-V? Thanks.
    BTW, I've used this on my arduino breadboard version. Perfect! I used 22pF capacitors for it.

    • liudr / about 14 years ago / 1

      Never mind. It says HC49/US in description.

      • Scurge / about 13 years ago / 1

        Where did you find the HC49/US in Eagle? I can't find it at all. I see HC49/S and HC49U but they are different.

        • insignia96 / about 13 years ago / 1

          Search for that exactly HC49US it is in the sparkfun eagle footprint library.

  • iklln6 / about 14 years ago / 1

    what does the letter at the end of 16.000 (ex 16.000N in the picture) indicate? I have two 16MHz crystals in my possession, one says 16.000N and the other 16.000R...and I can't figure out for the life of me what it means or if I should even care

    • MikeGrusin / about 14 years ago / 2

      The datasheet doesn't specify marking codes, so we don't know. It may be a date code, temperature rating, etc.

    • Member #625649 / about 9 years ago / 1

      I found this but was it the right one?

  • Ninjinx / about 14 years ago / 1

    These are great with Atmega328 :)
    But a datasheet would be nice, anybody know where to find it?

  • villageidiot / about 14 years ago / 1

    Do these come with the matching capacitors? If not, do you sell them separately? I looked around but couldn't find them..

  • clearsky / about 14 years ago / 1

    never mind

  • clearsky / about 14 years ago / 1

    what is the load capacitance?

Customer Reviews

No reviews yet.