Vibration Motor
ROB-08449

Vibration Motor

SKU: ROB-08449

It's an Itsy Bitsy Teenie Weenie 2mm Vibration Motor

$2.95
In stock
SKU
ROB-08449
In stock
Stock/Discounts

Helpful Documentation

Product Overview

A vibration motor! This itty-bitty, shaftless vibratory motor is perfect for non-audible indicators. Use in any number of applications to indicate to the wearer when a status has changed. The housing protects all moving parts. With a 2-3.6V operating range, these units shake crazily at 3V. Once anchored to a PCB or within a pocket, the unit vibrates softly but noticeably. 

This high-quality unit includes 3M adhesive backing and reinforced connection wires.

Features & Specs

  • Single-Phase Motor
  • Flat Coreless Coil Construction
  • Number of Poles: 4
  • Rated Speed: 13000±3000rpm/min
  • Operating Voltage: 2.3V DC to 3.6V DC
  • Rated Current: 60mA (max)
  • Mechanical Noise: 50dB

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Vibration Motor
Vibration Motor
$2.95
ROB-08449
$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing