JST Right-Angle Connector - SMD 2-Pin (Black)

This is a two pin, compact surface mount JST connector. We really like the solid locking feeling and high current rating on these small connectors. We use these all the time as battery connectors.

JST Right-Angle Connector - SMD 2-Pin (Black) Product Help and Resources

Single Cell LiPo Battery Care

March 16, 2023

This tutorial will go over how to safely charge, connect, disconnect, reinforcing the cables, and handle single cell LiPo batteries.

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #581785 / about 2 years ago / 2

    If you dig through the datasheet, you'll see this is a 2mm pitch JST connector. There are at least a dozen styles of JST connectors with different pitches and housing shapes, so some specifics (2mm pitch, PH series compatible) might be helpful in the description.

Customer Reviews

No reviews yet.