Mini Photocell
SEN-09088

Mini Photocell

SKU: SEN-09088
$1.75
In stock
SKU
SEN-09088
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a very small light sensor. A photocell changes (also called a photodetector, photo resistor, CdS or photoconductive cell) resistance depending on the amount of light it is exposed to. These little sensors make great ambient light triggers (when light in the room turns on, do something).

Features:

  • Light resistance : ~1k Ohm
  • Dark resistance : ~10k Ohm
  • Max voltage : 150V
  • Max power: 100mW

Dimensions:

  • 2 x 4 x 5mm
  • 4mm between pins
  • 31mm lead length

Documents:

Hookup Accessories

Features & Specs

  • Light resistance : ~1k Ohm
  • Dark resistance : ~10k Ohm
  • Max voltage : 150V
  • Max power: 100mW* 2 x 4 x 5mm
  • 4mm between pins
  • 31mm lead length

Customer Reviews

Mini Photocell
Mini Photocell
$1.75
SEN-09088

Stock and Customer Discounts

$1.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing