Piezo Vibration Sensor - Large with Mass

This basic piezo sensor from Measurement Specialties is often used for flex, touch, vibration and shock measurements. A small AC and large voltage (up to +/-90V) is created when the film moves back and forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch.

Comes with solderable crimp pins and a mass attached to the tip. This mass increases the sensitivity to motion.

Features:

  • Flexible PVDF Piezo Polymer Film
  • Wide dynamic range
  • Laminated for higher voltage output
  • 0.1" breadboard friendly leads

Piezo Vibration Sensor - Large with Mass Product Help and Resources

Piezo Vibration Sensor Hookup Guide

May 5, 2016

How to combine a piezo sensor, high-value resistor, and an Arduino to create a vibration sensor.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1600110 / about 4 years ago / 1

    I moded 1950s in-ground sensors to try and capture the surface wave from blasting using it as a kind of contact mic.

  • smcardle / about 12 years ago * / 2

    I'm trying to read the motion of something that moves up and down ~1mm at approximately 5 Hz. Can this read that or is there a better sensor on this site? (I tried the FlexSensor but the motion is too small.) Thanks!

  • candrewz / about 13 years ago / 2

    how sensitive is this? I'm looking at sensing different vibration profiles from a mobile phone?

  • abraxas1 / about 14 years ago / 2

    anyone every use these to power a micro-power device?

  • stevenvh17 / about 9 years ago / 1

    Any chance of having SignalQuest vibration and tilt sensors here in the future? No idea about the price, but they look very interesting. Alas, no luck yet finding a seller.

  • VisualSound / about 9 years ago / 1

    I love these little guys and need to order some more for an upcoming project. Any idea when we can expect the next shipment to come in? It's crazy, but every time I check in these things are sold out.

    Thanks.

  • Member #557544 / about 10 years ago / 1

    Has anyone ever tried to replace the mass? Could you teach me how? I bought this because I need to attach the mass to a magnet... turns out its copper XD. I don't want to use tapes. I hope you can help me :)

  • Member #345104 / about 12 years ago / 1

    How does the mass increase the sensitivity of this?

    • Member #40615 / about 12 years ago / 1

      Inertia. The device moves and the mass doesn't, until it catches up.

  • Member #329857 / about 12 years ago / 1

    how the design circuit for generated voltage from this piezo?...please help me...email me at akina_mstr@yahoo.com

  • locxtronic / about 12 years ago / 1

    how much power can be produce by this piezo? can i directly use this circuit http://www.sparkfun.com/products/9946? i like to use this in my energy harvester.

  • Engineer203 / about 12 years ago / 1

    I would like to attached this to large piece of machinery as vibration sensor. Has anyone built anything with this sensor? What was the maximum frequency?

    • nootrope / about 11 years ago / 1

      Download the datasheet, above. All that info is in there.

  • I'm using this to power a flashlight abaxas1! All though I'm prototyping I got a successful voltage swing of around 1volt when vibrated very quickly. A joule thief would help get the voltage up for a flashlight/a couple of LEDs!

Customer Reviews

No reviews yet.