Home | Product Categories | Connectors | PRT-09279

Arduino Stackable Header - 8 Pin

sku: PRT-09279 RoHS Compliant

Description: This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields.

Pins are spaced by 0.1".

Documents: Datasheet

Pricing

In stock

0.50
0.45
0.40

245 in stock

price
10-99
100+



Add to Wish List


Comments 9 comments

  • I don’t know, maybe it’s just me- but I’d like to use these in other projects with other pin counts. What about stackable headers with 10, 20, and 40 pins? They’re a bear to find in DigiKey and Mouser- part numbers given by ladyada are obsolete, etc. Thanks!

    • The company that makes these only appears to make up to 1x8 and 2x8 or so, with the exception of 2x18. To buy directly from them you need to get 1000 each.
      You’ll cry if you find out how much these get marked-up, so don’t ask.

  • I’ve been looking for a source for these little guys. If you look at the overall cost for a 2x16 stackable 0.1" at other sites you can make one (2x16) with just 4 of these guys. Even at $2 for 4, you can’t beat the price. With a small file and some sandpaper you can make whatever size you need (1x, 2x, 3x, etc). The skys the limit especially when you use your imagination. It would be nice if you could lower the price though. I’m assuming you guys had to buy at least 1000 from the MFG : )?

    • I went to Samtec for a custom set of 9-pin stackables, the part code I ended up using from Samtec is ESQ-109-14-G-S. The pins are long enough to give me 3/8" to ½" clearance of the board below. Just enough clearance for a socketed chip.

  • Every time I look these are back ordered….
    I’d love to buy them here but it looks like I will go somewhere else.

  • Any idea when these will be in stock?
    And also, if my order in the order tracking page of this website says “BO Arrived,” is it possible that it is being held up by this product being backordered, even though it says that the backordered things arrived? (it has been a week since it changed to BO Arrived")

    • Nvm about the restocking.
      How about my other question?

    • Hi,
      I am sorry your order is in a strange limbo. Please contact us at customerservice@sparkfun.com with your order number. We would be happy to look into this for you.
      Thanks,
      Timothy

  • What’s the expected lifetime of these?