Home | Product Categories | 5mm | COM-09590

LED - Basic Red 5mm

sku: COM-09590 RoHS Compliant In Fritzing Library

Description: LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays.

This is a very basic 5mm LED with a red lens. It has a typical forward voltage of 2.0V and a rated forward current of 20mA.


Features:

  • 1.8-2.2VDC forward drop
  • Max current: 20mA
  • Suggested using current: 16-18mA 
  • Luminous Intensity: 150-200mcd

Documents:

Pricing

In stock

0.35
0.32
0.28

1,594 in stock

price
10-99
100+



Add to Wish List


Comments 1 comment