LED - Super Bright Green (25 pack)
COM-09661
LED - Super Bright Green (25 pack)
SKU: COM-09661
This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag.
$4.75
In stock
SKU
COM-09661
Product Overview
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of 25 LEDs all conveniently packaged in a nice reusable ESD safe bag. Make that next project shine!
Features:
- 25 bright green LEDs
- 12,000mcd brightness
- Standard size - T1 3/4 5mm
- 3.4V forward drop
- Max current 20mA
Documents:
Hookup Accessories
Features & Specs
- 25 bright green LEDs
- 12,000mcd brightness
- Standard size - T1 3/4 5mm
- 3.4V forward drop
- Max current 20mA
Documentation
Customer Reviews

LED - Super Bright Green (25 pack)
$4.75
COM-09661
Stock and Customer Discounts
$4.75 retail price.
Available Discounts
- $4.51 | 25+ units
- $4.28 | 100+ units