Arduino AKX00025 Student Kit
Arduino AKX00025 Student Kit is a programming and electronics kit designed for remote learning that includes step-by-step lessons and complete guidance.
Product Overview
Arduino AKX00025 Student Kit is a programming and electronics kit designed for remote learning that includes step-by-step lessons and complete guidance. This student kit offers lessons that are fun and engaging with real-world topics and improves problem-solving and critical thinking skills. The AKX00025 kit is affordable and is used in learning digital logic and electronics topics like the current, voltage, and logic programming. This kit includes 9 lessons and 2 open-ended projects and offers different solutions to develop projects, inviting innovation, creativity, and problem-solving thinking.
Includes:
- Access code to exclusive online content including learning guidance notes, step-by-step lessons and extra materials such as resources, invention spotlights and a digital logbook with solutions.
- 1 Arduino Uno
- 1 USB cable
- 1 Board mounting base
- 70 Solid core jumper wires
- 1 Multimeter
- 1 9V battery snap
- 1 9V battery
- 20 LEDs (5 red, 5 green, 5 yellow & 5 blue )
- 5 Resistors 560 Ω
- 5 Resistors 220 Ω
- 1 Breadboard 400 points
- 1 Resistor 1kΩ
- 1 Resistor 10kΩ
- 1 Small Servo motor
- 2 Potentiometers 10kΩ
- 2 Knob potentiometers
- 2 Capacitors 100uF Solid core jumper wires
- 5 Pushbuttons
- 1 Phototransistor
- 2 Resistors 4.7kΩ
- 1 Jumper wire black
- 1 Jumper wire red
- 1 Temperature sensor
- 1 Piezo
- 1 Jumper wire female to male red
- 1 Jumper wire female to male black
- 3 Nuts and Bolts
Features & Specs
- Affordable
- Individual use
- Quick and easy to get started with step-by-step lessons
- No experience required for educators, parents, and children
- Learn electronics step-by-step, with no prior coding or electronics experience required
- Suitable for ages 11 to 14
- 9 lessons and 2 open-ended projects
- Lessons are fun and engaging with real-world topics
- Improve problem-solving and critical thinking skills
- Learn about current, voltage, digital logic, and programming
- Arduino Part #: AKX00025