This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Arduino Science Kit Physics Lab
DEV-16340

Arduino Science Kit Physics Lab

SKU: DEV-16340

Arduino Physics Lab Kit is designed for scientific exploration for middle school teachers and students.

Out of stock
SKU
DEV-16340

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Arduino AKX00014 Physics Lab Kit is designed for scientific exploration for middle school teachers and students. This Arduino-based physics lab kit is fully compatible with the Google science journal on android. The kit is based on Arduino MKR WiFi 1010 and includes a range of sensors to measure light, temperature, motion, and magnetic fields. The AKX00014 physics-lab kit offers access to a set of props and online course content for teachers and students to conduct nine exciting science projects. Ideally, two students are recommended per kit to handle the projects that are mainly inspired by the popular fairground rides like the Gravitron and Pirate ship. This physics kit provides comprehensive knowledge of electromagnetism, thermodynamics, kinetics, kinematics, and online educational materials.

Includes:

  • Arduino MKR Wi-Fi 1010
  • Arduino science carrier board
  • Silicone standoffs
  • Flat micro USB cable
  • Light sensor with grove connector
  • Temperature sensor with grove connector
  • Grove cable 20cm-universal 4-pin connector
  • Double-ended cable: crocodile clip/banana plug (50cm)
  • Double-ended cable: crocodile clip/banana plug (20cm)
  • Magnet bar
  • Hook and loop Velcro™ strap
  • Hook and loop Velcro™ dot
  • PCB sticks
  • PCB encoder
  • Mini slinky metal spring
  • M3 screws
  • M3 bolts
  • Rubber bands
  • Silicone gaskets

Features & Specs

  • Arduino-based physics lab kit
  • Fully compatible with Google science journal available on android
  • Designed for scientific exploration for middle school teachers and students
  • One project allows two students
  • Compatible for Google classroom
  • Includes 9 exciting experiments
  • Based on 802.11b/g/n
  • 2.4GHz frequency
  • Arduino Part #: AKX00015

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Arduino Science Kit Physics Lab
Arduino Science Kit Physics Lab DEV-16340
$162.95 retail price.

Available Discounts

  • $154.80 | 10+ units
  • $138.51 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing