SparkFun Inventor's Kit for Arduino Uno - v4.1
KIT-15631

SparkFun Inventor's Kit for Arduino Uno - v4.1

SKU: KIT-15631

Build 16 interconnected circuits across five projects, culminating in an autonomous robot, with this accessible, no-soldering Arduino starter kit designed for ages 10 and up.

$129.95
In stock
SKU
KIT-15631
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Inventor's Kit (SIK) is, to put it simply, one of the best ways to get started with programming and hardware interaction using the Arduino programming language. This comprehensive kit includes everything you need to complete five overarching projects, totaling 16 interconnected circuits that teach everything from blinking a simple LED to reading environmental sensors. The culminating project is your very own fully autonomous robot! Best of all, no previous programming, electronics, or soldering experience is required to get started.

The Ultimate Project-Based Learning Experience

With the v4.1 version of the SIK, we took an entirely different approach to teaching embedded electronics. Instead of isolated circuits that introduce a new piece of technology in a vacuum, components are introduced in the context of the circuit you are actively building. Each circuit builds upon the concepts of the last, leading up to a final project that incorporates everything you have learned.

  • Comprehensive Online Guide: Step-by-step instructions, detailed circuit diagrams, hookup tables, and full example code are provided online.
  • Point-of-Use Explanations: We explain new components and concepts right when you need them, complete with troubleshooting tips to get you unstuck if something goes wrong.
  • No Soldering Required: Recommended for beginners ages 10 and up, making it a perfectly safe and accessible Arduino starter kit.

Designed for Makers

This specific version of the SIK was created with familiarity and portability in mind. It replaces the standard SparkFun RedBoard Qwiic with the classic and widely popular Arduino Uno (SMD version) and completely removes the heavy printed SIK guidebook and carrying case. By swapping these components and using our online documentation, we significantly reduced the kit's overall size and weight. This makes shipping much cheaper and easier while still delivering the exact same project-based learning experience! These changes make it especially ideal for our international customers.

The online guidebook and experiment guide each feature the SparkFun RedBoard Qwiic instead of an Arduino Uno - R3 SMD. At the heart of each is the ATmega328p microcontroller, giving both the same functionality underneath the hood. You can complete all 16 experiments in these guides with either kit.

Kit Examples

Project 1: Light

  • Circuit 1A: Blinking an LED
  • Circuit 1B: Potentiometer
  • Circuit 1C: Photoresistor
  • Circuit 1D: RGB Night-Light

In Project 1, you will learn about Light- Emitting Diodes (LEDs), resistors, inputs, outputs, and sensors. The first project will be to build and program your own multicolored night-light! The night-light uses a sensor to turn on an RGB (Red, Green, Blue) LED when it gets dark, and you can change the color using an input knob.

SparkFun Inventor's Kit Light ProjectSparkFun Inventor's Kit Light Project

SparkFun Inventor's Kit Sound ProjectSparkFun Inventor's Kit Sound Project

Project 2: Sound 

  • Circuit 2A: Buzzer
  • Circuit 2B: Digital Trumpet
  • Circuit 2C: "Simon Says" Game

In Project 2, you will venture into the world of buttons and buzzers while building your own “Simon Says” game! “Simon Says” is a game in which the LEDs flash a pattern of red, green, yellow, and blue blinks, and the user must recreate the pattern using color-coded buttons before the timer runs out.


Project 3: Motion

  • Circuit 3A: Servo Motors
  • Circuit 3B: Distance Sensor
  • Circuit 3C: Motion Alarm

Tired of your cat walking all over the kitchen counter? How about the dog getting into the garbage? In Project 3, you will learn how to build a motion alarm of sorts. This alarm will detect distance and motion using an ultrasonic distance sensor, and then create motion using a servo motor.

SparkFun Inventor's Kit Motion ProjectSparkFun Inventor's Kit Motion Project

SparkFun Inventor's Kit Display ProjectSparkFun Inventor's Kit Display Project

Project 4: Display

  • Circuit 4A: LCD "Hello, World!"
  • Circuit 4B: Temperature Sensor
  • Circuit 4C: "DIY Who Am I?" Game

Printing data to the Arduino Serial Monitor is a great way to see data from the RedBoard. But what if you want to make your project mobile and see sensor values away from your computer? This project will show you how to do exactly that. In Project 4, you will learn about Liquid Crystal Displays (LCDs) and how to print things like sensor data and strings of words to the display.


Project 5: Robot

  • Circuit 5A: Motor Basics
  • Circuit 5B: Remote-Controlled Robot
  • Circuit 5C: Autonomous Robot

Ah, robots. One of the most iconic and exciting electronics applications. In Project 5, you will learn all about DC motors and motor drivers by building your own robot! You’ll first learn motor control basics. Then you’ll control a tethered robot by sending it commands over serial. Last, you will unleash your robot by removing the tether and making it autonomous! By adding a distance sensor, the robot can learn how to avoid obstacles.

SparkFun Inventor's Kit Motion ProjectSparkFun Inventor's Kit Motion Project

 

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Inventor's Kit for Arduino Uno - v4.1
SparkFun Inventor's Kit for Arduino Uno - v4.1
$129.95
KIT-15631
$129.95 retail price.

Available Discounts

  • $123.45 | 10+ units
  • $116.96 | 25+ units
  • $110.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing