This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Bar02 Ultra High Resolution 10m Depth/Pressure Sensor
SPX-17709

Bar02 Ultra High Resolution 10m Depth/Pressure Sensor

SKU: SPX-17709
Out of stock
SKU
SPX-17709

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Bar02 Ultra-High Resolution 10m Depth/Pressure Sensor is a low-pressure, high resolution, high accuracy version of our Bar30 sensor. Using the MS5837-02BA sensor from Measurement Specialties, this device can measure up to 10 meter depth (2 bar absolute pressure) with a water depth resolution of just 0.16mm! It can also measure altitude in air using air pressure with a resolution of 13cm. It’s housed in the same penetrator form factor as the Bar30 and can handle up to 10 bar absolute pressure (90 meter water depth).

One of the key features of this version of the sensor compared to the Bar30 sensor is the very high accuracy. According to the datasheet, the worst case accuracy is about +/- 4 mbar (4 cm water depth).

The sensor communicates over I2C. It operates on 3.3V I2C voltage but can accept power input up to 5.5V. It comes standard with a 4-pin DF13 connector, however it is not compatible with ArduSub or the BlueROV2.

This sensor includes a temperature sensor accurate to ±2°C, with data also accessible through I2C.

The electrical schematic and board layout are open-source and the design files are available in the Documents tab. Feel free to adapt for your own needs.

The gel-filled sensor must be completely dried once per day or the pressure and temperature readings will drift.

Wire colors: - Green: SCL (3.3V logic) - White: SDA (3.3V logic) - Red: +2.5 to +5.5V - Black: Ground

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Bar02 Ultra High Resolution 10m Depth/Pressure Sensor
Bar02 Ultra High Resolution 10m Depth/Pressure Sensor SPX-17709
$88 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing