We also offer a version of the OpenLog Artemis with the IMU removed for those who do not need IMU functionality. SparkFun OpenLog Artemis (without IMU)

SparkFun OpenLog Artemis
DEV-16832

SparkFun OpenLog Artemis

SKU: DEV-16832

Capture data without writing code. The OpenLog Artemis automatically detects and logs Qwiic sensors, GPS, and serial data to a microSD card in standard CSV format.

$59.95
In stock
SKU
DEV-16832
Backorder
Stock/Discounts

We also offer a version of the OpenLog Artemis with the IMU removed for those who do not need IMU functionality. SparkFun OpenLog Artemis (without IMU)

Helpful Documentation

Product Overview

The SparkFun OpenLog Artemis (OLA) is an open-source data logger designed for users who need to capture high-quality data without writing any code. Preprogrammed to automatically log serial data, GPS coordinates, and sensor readings to a CSV file, the OLA lets you bypass the development phase and get straight to analyzing your data. Whether you are monitoring a remote weather station or analyzing vehicle dynamics, this board handles the heavy lifting so you can focus on the results.

Plug-and-Play Qwiic Logging

The true magic of the OpenLog Artemis lies in its ability to instantly recognize and record data from the Qwiic ecosystem without any driver installation or programming:

  • Auto-Detection: Plug in a compatible Qwiic sensor, and the OLA will automatically detect it, configure it, and begin logging data. Check the list on the right to see which boards support auto-detection.
  • No Soldering: The Qwiic system eliminates the need for soldering or complex wiring, making it easy to swap sensors in the field.

A SparkFun OpenLog Artemis ready to log GPS data from a SAM-M8Q GNSS Breakout.

Professional-Grade Internals

To ensure your data is accurate and actionable, we have equipped the board with high-end internal sensors and precision timing components, essentially turning the OLA into a standalone environmental and navigational logger right out of the box:

  • 9-Axis IMU: Features the latest InvenSense ICM-20948 for fast (250Hz) logging of accelerometer, gyroscope, and magnetometer data.
  • Precision Timing: An onboard Real-Time Clock (RTC) ensures every data point is accurately time-stamped, which is crucial for correlating datasets.
  • Analog Logging: Four 14-bit ADC channels allow you to log voltages up to 2V at speeds up to 1900Hz.

Configuration & Power

While the OLA works out of the box, it is also highly configurable via an easy-to-use serial terminal over USB-C, allowing you to tweak settings and optimize power consumption for long-term deployments:

  • Massive Storage: Supports microSD cards (FAT32/exFAT) up to 32GB+ for clear-text CSV logging.
  • Long-Term Battery Life: With a deep-sleep current of ~18µA, a standard battery can power the device for weeks or even months, depending on your sampling rate.
  • Flexible Sampling: Configure readings as fast as 500 times per second or as slow as once every 24 hours.

Future Proof

As new sensors are released, we continually update the OLA's capabilities. We have released a simple Artemis Firmware Upload GUI that lets you load the latest firmware and unlock new features without installing the Arduino IDE or hunting down libraries.

Features & Specs

  • Artemis Module (Cortex-M4F based Apollo3 microcontroller)
    • Configurable via CH340E and Artemis Firmware Upload GUI
  • Operating voltage range
    • 3.3V to 6.5V (via VIN with optional external power switch)
    • 5V with USB (via 5V or USB Type-C)
    • 3.6V to 4.2V with LiPo battery (via VBATT or 2-pin JST)
      • Built-in MCP73831 single-cell LiPo charger
      • Minimum 450mA charge rate
    • 3.3V (via 3V3)
  • Current consumption
    • ~20mA (Run)
    • ~80µA (Sleep)
    • ~18µA (Deep Sleep - regulator shut down)
  • Ports
    • 1x USB Type-C
    • 1x LiPo battery enabled
    • 1x Qwiic enabled I2C with power control
    • 1x SWD 2x5 header
    • 4x Analog-to-digital
      • 14-bit, up to 1900Hz, 2V max (3.3V compatible)
    • Serial
      • Logging speeds up to 500000bps [1]
    • 1x microSD socket
      • Support for FAT32 and older FAT16 formats up to 32GB with power control
  • RTC with 1mAhr battery backup
  • 9-axis IMU logging up to 250Hz
    • ICM-20948 via SPI interface
  • LEDs
    • Power
    • LiPo charge indicator
    • Serial Tx and Rx
    • Status
SparkFun OpenLog Artemis DimensionsSparkFun OpenLog Artemis Dimensions

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun OpenLog Artemis
SparkFun OpenLog Artemis
$59.95
DEV-16832
$59.95 retail price.

Available Discounts

  • $56.95 | 10+ units
  • $53.96 | 25+ units
  • $50.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing