Button Pad 2x2 - LED Compatible
COM-07836
Button Pad 2x2 - LED Compatible
SKU: COM-07836
$2.10
In stock
SKU
COM-07836
Product Overview
This is a translucent silicon rubber button pad with 4 buttons orignally inspired by the folks at monome.org. Each button has a hole underneath that accepts either a 3mm or 5mm standard LED. The idea is that you can create a button interface of your choice with the ability to display simple colors under each button. Mainly, we wanted to use our tri-color LEDs to create a full RGB color for each button.
Each button has a conductive circle backing so that a switch can be created with exposed PCB traces. Button force is between 190 and 210grams activation force (nice tactile feel like on your TV remote).
- Dimensional Drawing (2x2 section only)
- [Material Data](http://cdn.sparkfun.com/datasheets/Components/Switches/Dow Corning B6650_Data.zip)
Hookup Accessories
-
-
-
-
-
Button Pad 2x2 Bottom Bezel
Special Price Current price: $0.95 Regular Price Original price: $3.95In stock -
-
-
-
-
-
-
Documentation
-
Dimensional Drawing (2x2 section only)
- Material Data
Customer Reviews

Button Pad 2x2 - LED Compatible
$2.10
COM-07836
Stock and Customer Discounts
$2.1 retail price.