Product Overview
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins: one for each color and a common anode. Use this one LED for three status indicators or pulse width modulate all three and get mixed colors!
These LEDs are diffused; so they'll appear dimmer, but have a wider viewing angle.
Note: The datasheet below is for the common cathode version of these LEDs, all of the values are the same except that instead of sharing a cathode, these share an anode. An updated datasheet will be added as soon as possible.
Features:
- Forward Voltage (RGB): (2.0, 3.2, 3.2)V
- Max Forward Current (RGB): (20, 20, 20)mA
- Max Luminosity (RGB): (2800, 6500, 1200)mcd
Documents: