LED - RGB Diffused Common Cathode
COM-09264

LED - RGB Diffused Common Cathode

SKU: COM-09264
$2.30
In stock
SKU
COM-09264
In stock
Stock/Discounts

Product Overview

Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the longest pin. One for each color and a common cathode. Use this one LED for three status indicators or pulse width modulate all three and get mixed colors!

These LEDs are diffused; so they'll appear dimmer, but have a wider viewing angle.

Features:

  • Forward Voltage (RGB): (2.0, 3.2, 3.2)V
  • Max Forward Current (RGB): (20, 20, 20)mA
  • Max Luminosity (RGB): (2800, 6500, 1200)mcd

Documents:

Features & Specs

  • Forward Voltage (RGB): (2.0, 3.2, 3.2)V
  • Max Forward Current (RGB): (20, 20, 20)mA
  • Max Luminosity (RGB): (2800, 6500, 1200)mcd

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LED - RGB Diffused Common Cathode
LED - RGB Diffused Common Cathode
$2.30
COM-09264
$2.3 retail price.

Available Discounts

  • $2.19 | 25+ units
  • $2.07 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing