Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The Teensy 4.1 features an ARM Cortex-M7 processor at 600MHz, four times larger flash memory than the 4.0, and optional locat…
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
Teensy 4.0 is the latest Teensy, offering the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch …
The Teensy 4.1 with Headers features an ARM Cortex-M7 processor at 600MHz, 4x larger flash memory than the 4.0, and optional …
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
The NVIDIA® Jetson OrinTM Nano comprises of a Jetson Orin Nano 8GB module and a carrier board that can accommodate all Orin…
The NVIDIA® Jetson Nano™ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low …
Teensy 4.0 with Headers offers the fastest microcontroller and powerful peripherals in the Teensy 1.4 by 0.7 inch form factor…
Clocking in at 200MHz, the SparkFun RA6M5 Thing+ is a high-performance development board perfect for real-time applications.
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
The OpenMV Cam is a small, low power, microcontroller board which allows you to easily implement applications using machine v…
If you’re ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Mini Breakout is …
The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), …
This copy-protected board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with t…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 25 mono or 13 stereo simultaneous uncompresse…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
Everything you will need to get started using the Raspberry Pi 400; power adaptor, wired mouse, micro HDMI to HDMI, guidebook…
If you’re ready to step up your Arduino game from older 8-bit/16MHz microcontrollers, the SparkFun RedBoard Turbo is a form…
The SparkFun QuickLogic Thing Plus EOS™ S3, is a small form factor system ideal for enabling the next generation of low-pow…
W5500-EVB-Pico is a microcontroller evaluation board based on the Raspberry Pi RP2040 and fully hardwired TCP/IP controller W…
With a 32-bit ARM Cortex-M4F MCU, the SparkFun SAMD51 Thing Plus is one of our most powerful microcontroller boards yet!
If you’re ready to step your Arduino game up from older 8-bit/16MHz microcontrollers, the SparkFun SAMD21 Dev Breakout is a…
The Raspberry Pi Debug Probe is an inexpensive, all-in-one USB to serial debug and UART bridge.
Arduino Nano 33 BLE Sense is built around the NINA B306 module for BLE and Bluetooth 5 communication.
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip that allows users to develop…
The SparkFun Qwiic Micro is molded to fit our standard 1" x 1" Qwiic board size which makes it our smallest SAMD21 micro-cont…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a …
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.
The Raspberry Pi 400 is a complete Raspberry Pi 4-based personal computer, integrated into a keyboard.
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like Arm® Mbed…
This module allows a designer to leverage the Raspberry Pi hardware and software stack in their own custom systems and form f…
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
WizFi360-EVB-Pico is based on Raspberry Pi RP2040 and adds WiFi connectivity using WizFi360.
The BGM220 Explorer Kit is an ultra-low cost, small form factor development and evaluation platform for the BGM220P Wireless …
The Teensy 3.2 is a breadboard-friendly development board with loads of features in a, well, teensy package.
The Segger J-Link On Board microcontroller is based on the ARM® Cortex™- M4.
The NVIDIA® Jetson Nano™ 2GB Developer Kit delivers the performance to run modern AI workloads at a small form factor, low…