OpenMV Cam RT1062
SEN-25035

OpenMV Cam RT1062

SKU: SEN-25035

The OpenMV Cam is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.

$150.00
In stock
SKU
SEN-25035
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The OpenMV Cam RT1062 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world. You program the OpenMV Cam in high level Python scripts (courtesy of the MicroPython Operating System) instead of C/C++. This makes it easier to deal with the complex outputs of machine vision algorithms and working with high level data structures. But, you still have total control over your OpenMV Cam and its I/O pins in Python. You can easily trigger taking pictures and video on external events or execute machine vision algorithms to figure out how to control your I/O pins.

The RT1062 ARM Cortex M7 processor runs at 600 MHz with 32MBs SDRAM + 1MB of SRAM and 16 MB of program/storage flash. One of the big differences between the H7 Plus is the inclusion of WIFI on the RT1062.

Features & Specs

  • Processor:
  • ARM® 32-bit Cortex®-M7 CPU w/ Double Precision FPU
  • 600 MHz (1284 DMIPS)
  • Core Mark Score: 3020 (compare w/ Raspberry Pi 3: 3800)
  • RAM Layout (33MB Total):
  • 32KB Stack
  • 480KB .DATA/.BSS/Heap/DMA
  • 32MB Frame Buffer/Stack
  • 512KB SDRAM Cache
  • Flash Layout (16MB Total):
  • 256KB Bootloader
  • 3.768MB Firmware
  • 4MB Embedded Flash Drive
  • 8MB Reserved
  • Supported Image Formats:
  • Grayscale
  • RGB565
  • JPEG (and BAYER/YUV422)
  • Maximum Supported Resolutions:
  • Grayscale: 2952x1944 (5MP) and under
  • RGB565: 2952x1944 (5MP) and under
  • Grayscale JPEG: 2952x1944 (5MP) and under
  • RGB565 JPEG: 2952x1944 (5MP) and under
  • Lens Info:
  • Focal Length: 2.8mm
  • Aperture: F2.0
  • Format: 1/3"
  • HFOV = 70.8°, VFOV = 55.6°
  • Mount: M12*0.5
  • IR Cut Filter: 650nm (removable)
  • All pins are 3.3V Tolerant with a 3.3V Output
  • Power Consumption
  • Idle: 100mA @ 5V
  • Active: 130mA @ 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

OpenMV Cam RT1062
OpenMV Cam RT1062
$150.00
SEN-25035
$150 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing