DFRobot FIT0743 Conductive Stainless Thread
DFRobot FIT0743 Conductive Stainless Thread is a smooth stainless steel fiber conductive sewing thread.
Product Overview
DFRobot FIT0743 Conductive Stainless Thread is a smooth stainless steel fiber conductive sewing thread. This stainless steel fiber thread features small resistance, good thermal conductivity, high melting point, and high-temperature resistance. The FIT0743 conductive stainless thread comes with one roll of 25m sewing thread and about 30Ω to 40Ω per 1m with a wire of diameter of 0.3mm. This stainless thread is suitable for touchscreen gloves, anti-static clothing, wearable electronic equipment, anti-static brush, driving LED, and small current electronic components.
Features & Specs
- Small resistance and stable resistivity
- 650°C high-temperature resistance and 1350°C melting point
- Safe to wash and reusable
- 30Ω to 40Ω/m wire resistance
- 0.3mm diameter
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units