This product has been retired from our catalog and is no longer for sale.

EeonTex Conductive Fabric
COM-14110

EeonTex Conductive Fabric

SKU: COM-14110
Out of stock
SKU
COM-14110

This product has been retired from our catalog and is no longer for sale.

Product Overview

EeonTex NW170-PI fabric is a conductive, nonwoven microfiber for use in e-textiles as well as electromagnetic and resistive heating applications. Each sheet of the EeonTex Conductive Fabric is pre-cut into 12 inch by 13 inch sheets about 0.8mm thick. This fabric is very versatile and perfect for anyone interested in wearables and e-textiles.

EeonTex Conductive Fabric is highly conductive with a tunable surface resistivity of 8 Ohm/sq to 105 Ohm/sq. Additionally, it is extremely durable with a tensile strength of >450N and a tear resistance of 12N.

Note: This is non-stretch fabric.

Features & Specs

Filament Blend: Polyester/Nylon 6 (70/30) Web Bonding: 170g/m² Thickness: 0.80mm Sheet Size: 12"x13" (304.8 x 330.2mm) Tensile Strength: >450N Elongation at Break: 40% Tear Resistance: 12N Surface Resistivity: Tunable from 8 to 105 Ohm/sq

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

EeonTex Conductive Fabric
EeonTex Conductive Fabric COM-14110
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing