Needle Set
TOL-10405

Needle Set

SKU: TOL-10405
3pcs 48x1.23 AND 2pcs 39x0.67
$2.25
In stock
SKU
TOL-10405
In stock
Stock/Discounts

Product Overview

This set of sewing needles is a must-have when stitching together your next e-textile project. Each envelope contains three 48mm, 1.23mm thick needles and two smaller 39mm, 0.67mm thick needles. The eye of each size needle is large enough to easily thread with our conductive thread.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Needle Set
Needle Set
$2.25
TOL-10405
$2.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing