This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Digilent ADP5250 Analog Discovery Pro
TOL-20075

Digilent ADP5250 Analog Discovery Pro

SKU: TOL-20075
Out of stock
SKU
TOL-20075

Digilent ADP5250 Analog Discovery Pro is an all-in-one 1GS/s 100MHz mixed-signal oscilloscope, function generator, power supply, and DMM.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Digilent ADP5250 Analog Discovery Pro is an all-in-one 1GS/s 100MHz mixed-signal oscilloscope, function generator, power supply, and DMM. The ADP5250 provides a higher sample rate, bandwidth, and rugged design to the Analog Discovery Pro family. The WaveForms application software drives the ADP5250.

The Digilent ADP5250 Analog Discovery Pro combines a mixed-signal oscilloscope with two 100MHz bandwidths, 1GS/s analog channels, 34 digital channels, and a tri-output power supply capable of up to 25V, an external trigger, Waveform Generator, and a built-in programmable DMM. This design creates a complete set of instruments into a flexible and programmable device. The ADP5250 achieves full DMM capabilities, including true current and resistance measurement and a 300V input range.

The ultimate all-in-one test system features a variety of advanced triggering options. For example, instruments within WaveForms can be cross-triggered by activating an oscilloscope capture based on a received and decoded digital protocol. In addition, external signals can trigger events using the dedicated external trigger input/output. The free WaveForms software enables these features to be configurable in the instruments themselves or for more control or automation in one of the available scripting interfaces.

Includes:

  • 1 ADP5250
  • 1 USB A to B cable
  • 1 1x14 Digital I/O Screw Terminal Adapter
  • 1 1x6 Power Supply Screw Terminal Adapter
  • 1 2x18 Logic Analyzer MTE Cable
  • 1 US IEC Cable
  • 1 EU Adapter
  • 1 UK Adapter

Features & Specs

  • Analog Inputs:
  • Used in the oscilloscope, data logger, network analyzer, spectrum analyzer, and impedance analyzer
  • Two analog input channels accessible via front panel BNC connectors
  • Single-ended channel type
  • Analog bandwidth of 100MHz @ -3dB
  • 8-bit resolution
  • Max sampling rate of 1GS/s single channel
  • Maximum input range of 40V peak to peak
  • AC or DC coupling
  • Maximum record length: 1 MS per channel
  • Front panel connector generating a 5V, 1kHz, square wave for convenient compensation of BNC oscilloscope probes
  • Analog outputs:
  • Used in the Waveform Generator, Impedance Analyzer, and Network Analyzer
  • One channel is accessible via a front panel BNC connector
  • 14-bit resolution
  • AC amplitude (max) of ±12V
  • Maximum analog bandwidth of 5MHz @ -3dB
  • Maximum sampling rate of 125MS/s
  • A software-switchable filter of 36MHz lowpass, 7-pole, elliptical
  • Digital Multimeter:
  • Used in the DMM instrument
  • DC voltage, AC voltage, DC current, AC current, resistance, diode, continuity functions
  • Resolution of 51/2 digits
  • Sample rate 5S/s
  • Input protection:
  • Resistance, diode up to 300V DC
  • DC and AC voltage up to 300V DC or 265VAC (rms) 400V AC (peak)
  • DMMA current connector fuse of internal ceramic fuse, 10A 250V, time-delay, 5mm x 20mm, T 10A H 250V
  • DMMmA current connector fuse of internal ceramic fuse, 1.25A 250V, time-delay, 5mm x 20mm, T 1.25A H 250V
  • 300V DC or AC (rms) Maximum common-mode voltage
  • Power Supplies:
  • 3.3V, 20mA Digital supply
  • DC power supplies:
  • 0V to 6V variable, 1A max current
  • 0V to 25V variable, 500mA max current (isolated)
  • 0V to -25V variable, 500mA max current (isolated)
  • Digital inputs:
  • Used in the logic analyzer
  • 32 Channels
  • 0V to 5V Input voltage
  • 0V to 2V Input threshold
  • 1GS/s Max sampling rate
  • 1MS Typical record length
  • Digital Inputs and Outputs:
  • Used in the Static I/O instrument
  • 8 Channels
  • 5V compatible TTL Input logic standard
  • 3.3V LVTTL Output logic standard
  • Advanced Triggering:
  • Trigger sources: oscilloscope analog channels, function generator start, digital inputs, digital I/O, power line frequency, external trigger
  • Trigger modes
  • Normal, auto, force, single
  • Analog trigger
  • Edge with hysteresis
  • Digital trigger
  • Edge, level, pattern, glitch
  • External trigger:
  • 5V compatible TTL input or 3.3V LVTTL output
  • 4mA drive strength
  • Connectivity:
  • USB 2.0 Hi-speed device to computer
  • Other:
  • Auxiliary powered
  • 25.40cm x 19.05cm x 7.77cm (10.00in x 7.50in x 3.06in) Dimensions
  • 2.05kg (4lb 8.3oz) Weight
  • Shock and vibration tested

Customer Reviews

Digilent ADP5250 Analog Discovery Pro
Digilent ADP5250 Analog Discovery Pro TOL-20075