Product Overview
Digilent Analog Discovery Studio is a fully-functional portable test and measurement device. The Studio turns any cross-functional space into a pop-up electronics laboratory. It's equipped with 13 instruments including an Oscilloscope, Logic Analyzer, Spectrum Analyzer, Waveform Generator, and more. The Analog Discovery Studio provides an entire stack of benchtop instruments with a convenient breadboardable interface, perfect for enabling circuit designs. It has a durable enclosure that measures 1.25x9.25x7.5" and fits on a bench, desktop, or backpack. Access the Oscilloscope and Waveform Generators via breadboardable MTE cables, or industry standard BNC cables.
The Logic Analyzer, Pattern Generator, and Triggers can also be accessed via MTE cables. Circuits or designs can be built on the included, magnetically connected Breadboard Canvas. It can be conveniently swapped out or removed for transit, making the transition from working in the lab to working at home seamless. The Breadboard Canvas includes power supply outputs controlled by physical switches, common I/O built-in, and a large breadboardable surface.