Gravity: Huskylens AI Vision Sensor
SEN-28402

Gravity: Huskylens AI Vision Sensor

SKU: SEN-28402

HuskyLens is an easy-to-use AI machine vision sensor with multiple functions, such as face recognition, object tracking, object recognition, line tracking, color recognition, and tag(QR code) recognition.

$34.95
In stock
Only 2 left
SKU
SEN-28402
In stock
Stock/Discounts

Helpful Documentation

Product Overview

HuskyLens is an easy-to-use AI machine vision sensor with multiple functions, such as face recognition, object tracking, object recognition, line tracking, color recognition, and tag(QR code) recognition.

Through the UART / I2C port, HuskyLens can connect popular main control boards like Arduino, micro: bit, Raspberry Pi and LattePanda to help you make very creative projects without playing with complex algorithms.

Huskylens is a pretty easy-to-use AI Camera. You can change various algorithms by pressing the function button. It has the built-in machine learning technology that enables HuskyLens to recognize faces and objects. Moreover, by long-pressing the learning button, HuskyLens can continually learn new things even from different angles and in various ranges. The more it learns, the more accurate it is. 

Huskylens' object-tracking skills can be used to learn specific gestures. It is able to recognize those learned hand movement patterns and feed their positions. With these data, creating awesome interactive projects are never so easy. Huskylens vision sensor can detect and follow lines. Line follower is not something new, there are plenty of excellent methods and algorithms in this scenario. However, most of them require tedious parameters tuning. This time, HuskyLens provides a new way to do line following: simply click the button, then it starts learning and tracking new lines. Let's enjoy the fun of making with HuskyLens!

Additionally, HuskyLens carries a 2.0 inch IPS screen. So you don’t need to use a PC in the parameters tuning. Enjoy the convenience it brings, what you see is what you get! 

Features & Specs

  • Processor: Kendryte K210
  • Image Sensor: OV2640 (2.0 Megapixel Camera)
  • Supply Voltage: 3.3~5V
  • Current Consumption (Typ): 320mA @3.3V, 230ma @5V (face recognition mode; 80% backlight brightness; fill light off)
  • Connection Interface: UART, I2C
  • Display: 2.0-inch IPS screen with 320x240 resolution
  • Built-in Algorithms: Face Recognition, Object Tracking, Object Recognition, Line Tracking, Color Recognition, Tag Recognition
  • Dimensions: 52mm x 44.5mm (2.05" x 1.75")

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gravity: Huskylens AI Vision Sensor
Gravity: Huskylens AI Vision Sensor
$34.95
SEN-28402
$34.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing