OpenMV Cam H7 Plus
The OpenMV H7 Plus is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.
Product Overview
The OpenMV M7 Camera is a small, low-power microcontroller board that allows you to easily implement applications using machine vision in the real world. The best part about the OpenMV is that it is not only capable of image capture, but also face detection, color tracking, QR code reading and plenty more. If you are looking for an economical camera module boasting multiple high-end features, look no further than the OpenMV M7!
The OpenMV can be programmed in high-level Python scripts (courtesy of the MicroPython Operating System) instead of C/C++. This makes it easier to deal with the complex outputs of machine vision algorithms and working with high-level data structures. You still have total control over your OpenMV M7 and its I/O pins in Python. You can easily trigger taking pictures and video on external events or execute machine vision algorithms to figure out how to control your I/O pins.
Features:
- The STM32F765VI ARM Cortex M7 processor running at 216MHz with 512KB of RAM and 2MB of flash. All I/O pins output 3.3V and are 5V tolerant.
- A full-speed USB (12Mbs) interface to your computer; your OpenMV Cam will appear as a virtual COM port and a USB flash drive when plugged in.
- A μSD card socket capable of 100Mbs reads/writes, which allows your OpenMV Cam to record video and easily pull machine vision assets off of the μSD card.
- A SPI Bus that can run up to 54Mbs, allowing you to easily stream image data off the system to either the LCD shield, the WiFi shield or another microcontroller.
- An I2C Bus, CAN Bus and Asynchronous Serial Bus (TX/RX) for interfacing with other microcontrollers and sensors.
- A 12-bit ADC and a 12-bit DAC.
- Three I/O pins for servo control.
- Interrupts and PWM on all I/O pins (there are 10 I/O pins on the board).
- RGB LED and two high-power 850nm IR LEDs.
- The OV7725 image sensor is capable of taking 640x480 8-bit grayscale images or 320x240 16-bit RGB565 images at 30 FPS. Your OpenMV Cam comes with a 2.8mm lens on a standard M12 lens mount. If you want to use more specialized lenses with your OpenMV Cam, you can easily buy and attach them yourself.
Documents:
- Schematic
- OpenMV IDE
- OpenMV Documentation
- Datasheet (STM32F765VI)
- Datasheet (OV7725)
- Board Pinout
- Dimensional Drawing
- Product Page
-
-
-
-
Arducam Upgraded Camera Pan Tilt Platform
Special Price Current price: $22.95 Regular Price Original price: $26.95In stock -
-
-
-
-
-
Features & Specs
- The STM32H743II ARM Cortex M7 processor running at 480 MHz with 32MBs SDRAM + 1MB of SRAM and 32 MB of external flash + 2 MB of internal flash. All I/O pins output 3.3V and are 5V tolerant. The processor has the following I/O interfaces:
- A full speed USB (12Mbs) interface to your computer. Your OpenMV Cam will appear as a Virtual COM Port and a USB Flash Drive when plugged in.
- A μSD Card socket capable of 100Mbs reads/writes which allows your OpenMV Cam to take pictures and easily pull machine vision assets off of the μSD card.
- A SPI bus that can run up to 80Mbs allowing you to easily stream image data off the system to either the LCD Shield, the WiFi Shield, or another microcontroller.
- An I2C Bus (up to 1Mb/s), CAN Bus (up to 1Mb/s), and an Asynchronous Serial Bus (TX/RX, up to 7.5Mb/s) for interfacing with other microcontrollers and sensors.
- A 12-bit ADC and a 12-bit DAC.
- Two I/O pins for servo control.
- Interrupts and PWM on all I/O pins (there are 10 I/O pins on the board).
- And, an RGB LED and two high power 850nm IR LEDs.
- 32 MB of external 32-bit SDRAM clocked at 100 MHz for 400 MB/s of bandwidth.
- 32 MB of external quadspi flash clocked at 100 MHz in 4-bit DDR mode for 100 MB/s of bandwidth (read speed).
- A removable camera module system allowing the OpenMV Cam H7 to interface with different sensors:
- The OpenMV Cam H7 Plus comes with a OV5640 image sensor is capable of taking 2592x1944 (5MP) images. Most simple algorithms will run between 25-50 FPS on QVGA (320x240) resolutions and below. Your image sensor comes with a 2.8mm lens on a standard M12 lens mount. If you want to use more specialized lenses with your image sensor you can easily buy and attach them yourself.
- For professional machine vision applications you can buy our Global Shutter Camera Module.
- For thermal machine vision applications you can buy our FLIR Lepton Adapter Module.
- A LiPo battery connector compatible with 3.7V LiPo batteries commonly sold online for hobbyist robotic applications.