Gravity: Huskylens AI Vision Sensor with Qwiic Cable
SEN-28403

Gravity: Huskylens AI Vision Sensor with Qwiic Cable

SKU: SEN-28403

The Gravity: Huskylens AI Vision Sensor simplifies complex tasks with its built-in algorithms, Qwiic connectivity, and compatibility with XRP.

$35.95
In stock
SKU
SEN-28403
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Gravity: Huskylens AI Vision Sensor is an easy-to-use camera and vision sensor that brings sophisticated artificial intelligence capabilities to your next project. This sensor is equipped with a diverse set of pre-programmed algorithms, ready to tackle tasks such as face recognition for access control, object tracking for robotics, object recognition for inventory management, precise line tracking for autonomous vehicles, accurate color recognition for sorting applications, and versatile tag (QR code) recognition for identification and data retrieval.

The Huskylens boasts an intuitive user interface centered around its vibrant 2-inch IPS screen. This display provides a live view of what the sensor sees, making setup and monitoring straightforward. The screen also hosts a clear menu system, granting direct access to all the built-in functions. Furthermore, the innovative "learning button" allows for quick and easy training of specific algorithms, adapting the Huskylens to your unique project requirements.

We understand the importance of seamless integration, so we've included a Qwiic cable with this sensor version. This unlocks the full potential of the Huskylens within the plug-and-play Qwiic ecosystem, simplifying connections to a wide range of compatible development boards and sensors. The Huskylens also offers compatibility with the XRP Robotics Kit, expanding its versatility. A comprehensive Micropython Library is also readily available for developers seeking advanced control and customization.

Features & Specs

  • Processor: Kendryte K210
  • Image Sensor: OV2640 (2.0Megapixel Camera)
  • Supply Voltage: 3.3~5.0V
  • Current Consumption (TYP): 320mA @ 3.3V, 230mA @ 5.0V (face recognition mode; 80% backlight brightness; fill light off)
  • Connection Interface: UART, I2C
  • Display: 2.0-inch IPS screen with 320*240 resolution
  • Built-in Algorithms:
    • Face Recognition
    • Object Tracking
    • Object Recognition
    • Line Tracking
    • Color Recognition
    • Tag Recognition
  • Dimension: 52mm x 44.5mm / 2.05 x 1.75inch

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gravity: Huskylens AI Vision Sensor with Qwiic Cable
Gravity: Huskylens AI Vision Sensor with Qwiic Cable
$35.95
SEN-28403
$35.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing