Magnet Ring - 3/16"
COM-08914

Magnet Ring - 3/16"

SKU: COM-08914
$1.10
In stock
SKU
COM-08914
In stock
Stock/Discounts

Product Overview

These are small rare earth magnets - 3/16" rings. Composed of Neodymium/Iron/Boron (NdFeB), these magnets are curiously strong and make for a great way to attach tools to a metal workbench, hold small children to a fridge, and as a trigger for reed switches. This one small ring can easily hold a piece of paper to your fridge.

We found these small rings to be very useful for connecting PCBs together. These rings are conductive and can act as a magnetic connector between widgets. You need a way to secure the ring to the PCB (screws and rivets have been shown to work).

Sold in single units.

Features:

  • Dimensions: 3/16" od x 1/16" id x 1/16" thick
  • Tolerances: ±0.002" x ±0.002" x ±0.002"
  • Material: NdFeB, Grade N42
  • Plating/Coating: Ni-Cu-Ni (Nickel)
  • Magnetization Direction: Axial (Poles on Flat Ends)
  • Weight: 0.00665 oz. (0.189 g)
  • Pull Force: 1.48 lbs!
  • Surface Field: 2275 Gauss
  • Brmax: 13,200 Gauss
  • BHmax: 42 MGOe

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Magnet Ring - 3/16"
Magnet Ring - 3/16"
$1.10
COM-08914
$1.1 retail price.

Available Discounts

  • $1.05 | 25+ units
  • $0.99 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing