Raspberry Pi 3 B+
DEV-14643

Raspberry Pi 3 B+

SKU: DEV-14643

The Raspberry Pi 3 B+ is here to provide you with the same Pi as before, but now with gigabit and PoE capable Ethernet!

$43.50
In stock
SKU
DEV-14643
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Everyone knows and loves the Raspberry Pi, but what if the wireless capabilities only got better? The Raspberry Pi 3 B+ is here to provide you with the same Pi as before, but now with gigabit and PoE capable Ethernet, as well as better overheating protection for the 64-bit processor. The credit-card-sized computer is capable of many of the things your desktop PC does, like spreadsheets, word processing and playing high-definition video and games. It can run several flavors of Linux (and even Windows 10 free-of-charge) and is being used to teach kids all over the world how to program... Oh yeah, and it does all that for about $40.

The secret sauce that makes this computer so small and powerful is the Broadcom BCM2837, an ARM Cortex-A53 64-bit Quad Core Processor System-on-Chip operating at 1.4GHz. The GPU provides OpenGL ES 2.0, hardware-accelerated OpenVG and 1080p30 H.264 high-profile decode. It is capable of 1Gpixel/s, 1.5Gtexel/s or 24 GFLOPs of general-purpose compute. What does that all mean? It means that if you plug the Raspberry Pi 3 B+ into your HDTV, you could watch Blu-ray quality video, using H.264 at 40MBits/s.

The Raspberry Pi 3 B+ has four built-in USB ports that provide enough connectivity for a mouse, keyboard or anything else that you feel the RPi needs. But if you want to add even more, you can still use a USB hub. Keep in mind, it is recommended that you use a powered hub so as not to overtax the onboard voltage regulator. Powering the Raspberry Pi 3 B+ is easy: just plug any 5V/2.5A USB power supply into the microUSB port. There's no power button, so the RPi will begin to boot as soon as power is applied. To turn it off, simply shut down the Pi 3 B+, then remove power. The four built-in USB ports can even output up to 1.2A, enabling you to connect more power-hungry USB devices.

On top of all that, the low-level peripherals on the RPi make it great for hardware hacking. The 0.1" spaced 40-pin GPIO header on the RPi gives you access to 27 GPIO, UART, I2C, SPI, as well as 3.3 and 5V sources. Each pin on the GPIO header is identical to its predecessor, the Model 3. If you are planning to run a NOOBS card with the RPi3 B+ make sure that it is up to date with the latest version!

Features & Specs

  • Broadcom BCM2837B0 64-bit ARM Cortex-A53 Quad Core Processor SoC running @ 1.4GHz
  • 1GB RAM LPDDR2 SDRAM
  • 4x USB2.0 Ports with up to 1.2A output
  • Extended 40-pin GPIO Header
  • Video/Audio Out via 4-pole 3.5mm connector, HDMI, CSI camera, or Raw LCD (DSI)
  • Storage: microSD
  • Gigabit Ethernet over USB 2.0 (maximum throughput 300Mbps)
  • 2.4GHz and 5GHz IEEE 802.11.b/g/n/ac wireless LAN, Bluetooth 4.2, BLE
  • H.264, MPEG-4 decode (1080p30); H.264 encode (1080p30); OpenGL ES 1.1, 2.0 graphics
  • Low-Level Peripherals:
  • 27x GPIO
  • UART
  • I2C bus
  • SPI bus with two chip selects
  • +3.3V
  • +5V
  • Ground
  • Power Requirements: 5V @ 2.5A via microUSB power source
  • Supports Raspbian, Windows 10 IoT Core, OpenELEC, OSMC, Pidora, Arch Linux, RISC OS and More!
  • 85mm x 56mm x 17mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 3 B+
Raspberry Pi 3 B+
$43.50
DEV-14643
$43.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing