Raspberry Pi Zero Case
PRT-14273

Raspberry Pi Zero Case

SKU: PRT-14273
$6.50
In stock
SKU
PRT-14273
In stock
Stock/Discounts

Product Overview

The Raspberry Pi Zero Case has been designed to fit both the Pi Zero and the Pi Zero W. These official cases consist of several parts and protect the Raspberry Pi Zero from things like rogue wires that might short it out while still allowing full access to the board. Simply snap the RPi into the bottom half of the enclosure, then snap on a desired top. No tools required!

Each case has a standard base featuring a cut-out to allow access to the GPIO, and a choice of three lids: a standard lid, a GPIO lid (allowing access to the GPIO pins from above) and a camera lid (which, when used with the short camera cable supplied, allows the Raspberry Pi camera to be fitted neatly inside it). Additionally, each case includes a 4cm long CSI cable and four rubber feet.

Note: This case does NOT include a Raspberry Pi or Camera Module.

Includes:

  • 1x Base
  • 1x Standard Lid
  • 1x GPIO Lid
  • 1x Camera Lid
  • 1x Short Camera Cable
  • 4x Rubber Feet

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Zero Case
Raspberry Pi Zero Case
$6.50
PRT-14273
$6.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing