This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE nRF T Click
WRL-18812

MIKROE nRF T Click

SKU: WRL-18812
Out of stock
SKU
WRL-18812

It features Nordic nRF24L01P 2.4 GHz transceiver module with an embedded baseband protocol engine as well as 2.4 GHz PCB trace antenna.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE nRF T Click is an add-on board in mikroBUS™ form factor. It features Nordic nRF24L01P 2.4 GHz transceiver module with an embedded baseband protocol engine as well as 2.4 GHz PCB trace antenna. The board supports an air data rate of 250 Kbps, 1 Mbps and 2 Mbps and it is suitable for ultra low power designs. Typical applications include wireless PC peripherals, remotes, VoIP headsets, game controllers, sensors, home and commercial automation, active RFID, toys, etc. nRF C Click communicates with target board microcontroller via mikroBUS™ SPI (SDI, SDO, SCK, CS#), CE and INT lines. The board is designed to use 3.3V power supply only.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE nRF T Click
MIKROE nRF T Click WRL-18812

Stock and Customer Discounts

$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing