This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE NFC Tag Click
WRL-20424

MIKROE NFC Tag Click

SKU: WRL-20424

NFC Tag Click carries an M24SR64 NFC/RFID tag IC with a dual interface and 8KB of high-reliability EEPROM built-in.

Out of stock
SKU
WRL-20424

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

NFC Tag Click carries an M24SR64 NFC/RFID tag IC with a dual interface and 8KB of high-reliability EEPROM built-in. The RF protocol is compatible with both NFC Forum Type 4 Tag and ISO/IEC 14443 Type A. There’s three ways to operate NFC Tag Click: 1) from an I2C interface; 2) by a 13.56 MHz RFID reader; or 3) from an NFC-enabled smartphone, tablet, and similar device. NFC Tag Click communicates with the target board through mikroBUS™ I2C (SCL, SDA), INT and RST lines. It uses a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE NFC Tag Click
MIKROE NFC Tag Click WRL-20424
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing