This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE NFC Tag 2 Click
WRL-20291

MIKROE NFC Tag 2 Click

SKU: WRL-20291

NFC Tag 2 Click carries the NT3H2111 NTAG I2C energy harvesting NFC Forum Type 2 Tag from NXP.

Out of stock
SKU
WRL-20291

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

NFC Tag 2 Click carries the NT3H2111 NTAG I2C energy harvesting NFC Forum Type 2 Tag from NXP. The Click is designed to run on a 3.3V power supply only. It communicates with the target MCU over I2C interface and the INT pin (field detection) on the mikroBUS™ line.

NT3H2111 NTAG I2C AND ENERGY HARVESTING

NT3H2111 NTAG I2C - energy harvesting NFC Forum Type 2 Tag with field detection pin.

An additional externally powered SRAM mapped into the memory allows a fast data transfer between the RF and I2C interfaces and vice versa, without the write cycle limitations of the EEPROM memory.

The FD (field detection) LED is turned ON when an NFC field is detected. Power is generated from the RF field of an NFC device. For example, the NFC Tag 2 Click can be powered by your mobile phone. This eliminates the need for an external power supply or a battery.

At room temperature, NT3H2111 NTAG I2C could provide typically 5 mA at 2 V on the VOUT pin of NT3H2111 which is attached to the FD LED.

HOW IT WORKS

The NT3H2111 NTAG I2C which can be found on NFC Tag 2 Click is the first product of NXP’s NTAG family offering both contactless and contact interfaces.

In addition to the passive NFC Forum compliant contactless interface, the IC features an I2C contact interface, which can communicate with a microcontroller if the NT3H2111 NTAG I2C is powered from an external power supply.

An additional externally powered SRAM mapped into the memory allows a fast data transfer between the RF and I2C interfaces and vice versa, without the write cycle limitations of the EEPROM memory.

ADDITIONAL RESOURCES

NFCWorld+ keeps an up-to-date, accurate and exhaustive list of NFC-supported phones.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE NFC Tag 2 Click
MIKROE NFC Tag 2 Click WRL-20291
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing