This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE XBee Click
WRL-18816

MIKROE XBee Click

SKU: WRL-18816
Out of stock
SKU
WRL-18816

MIKROE XBee Click carries the Xbee® and Zigbee-compliant XB24CZ7PIS-004 module with a PCB antenna from Digi International.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE XBee Click carries the Xbee® and Zigbee-compliant XB24CZ7PIS-004 module with a PCB antenna from Digi International. The module provides wireless connectivity to end-point devices in ZigBee mesh networks. The module has a wireless range of up to 60 meters indoors, or up to 1200m in outdoor line-of-sight applications. The RF data rate is up to 250,000 Kbps. The board can communicate with the target MCU either through the mikroBUS UART interface (TX, RX, RTS i CTS), or SPI (MISO, MOSI, SCK, CS). Additional functionality is provided by Reset, and ATTN-DTR pins. To simplify deployment, the click board features a pushbutton to issue simple configuration commands with subsequent button presses. Uses 3.3V power supply only.

Features & Specs

  • Interface: SPI, UART, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE XBee Click
MIKROE XBee Click WRL-18816

Stock and Customer Discounts

$69.95 retail price.

Available Discounts

  • $66.45 | 25+ units
  • $62.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing