This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ccRF 3 Click
WRL-20283

MIKROE ccRF 3 Click

SKU: WRL-20283

ccRF 3 Click carries the CC1120 high-performance RF transceiver for narrowband systems from Texas Instruments.

Out of stock
SKU
WRL-20283

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ccRF 3 Click carries the CC1120 high-performance RF transceiver for narrowband systems from Texas Instruments. The Clicks will enable you to add a low-power consumption radio transceiver at 433 MHz frequency. ccRF 3 Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over SPI interface, with additional functionality provided by the following pins on the mikroBUS™ line: AN, RST, CS, PWM, INT.

Note: the Click requires an external N.FL. antenna

CC1120 RF TRANSCEIVER FEATURES

The CC1120 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation. The device is mainly intended for Industrial, Scientific, and Medical (ISM) applications and Short Range Device (SRD). The CC1120 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters of the CC1120 device can be controlled through an SPI interface.

WAKE-ON-RADIO

Wake-On-Radio or eWOR y enables CC1120 to periodically wake up from SLEEP and listen for incoming packets without MCU interaction.

When the CC1120 device enters RX mode, it listens and then returns to sleep if a valid RF packet is not received. The sleep interval and duty cycle can be configured to make a trade-off between network latency and power consumption. Incoming messages are time-stamped to simplify timer resynchronization. The eWOR timer runs off an ultra-low-power 32-kHz RC oscillator.

POWER CONSUMPTION

In IDLE mode the CC1120 uses 1.3mA, while in power down with retention mode the consumption goes to 0.12µA.

SMARTRF™ STUDIO SOFTWARE

CC1120 can be configured using the SmartRF™ Studio software. SmartRF™ Studio is highly recommended for obtaining optimum register settings, and for evaluating performance and functionality.

After chip reset, all registers have default values and these might differ from the optimum register setting. It is therefore necessary to configure/reconfigure the radio through the SPI interface after the chip has been reset. SmartRF Studio provides a code export function making it easy to implement this in firmware

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE ccRF 3 Click
MIKROE ccRF 3 Click WRL-20283
$35.95 retail price.

Available Discounts

  • $34.15 | 25+ units
  • $32.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing