This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Xbee 2 Click
WRL-20692

MIKROE Xbee 2 Click

SKU: WRL-20692

Xbee 2 Click is a compact add-on board providing wireless end-point connectivity to other devices.

Out of stock
SKU
WRL-20692

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Xbee 2 Click is a compact add-on board providing wireless end-point connectivity to other devices. This board features the XB3-24Z8UM, a Digi XBee® 3 transceiver module offering a fully interoperable ecosystem covering all vertical markets from Digi International. Building on industry-leading technology, the pre-certified Digi XBee® 3 module delivers the flexibility to switch between multiple frequencies and wireless protocols as needed (Zigbee, 802.15.4, DigiMesh® and BLE). It can be easily configured and controlled from a simple, central platform and comes with built-in Digi TrustFence® security, identity, and data privacy features which use more than 175 controls to protect against new and evolving cyber threats. This Click board™ is suitable for broad smart-energy applications, wireless alarms and security, building automation, and others.

Xbee 2 Click as its foundation uses the XB3-24Z8UM, a Digi XBee® 3 Zigbee 3.0 transceiver module providing wireless end-point connectivity from Digi International. This module uses the IEEE 802.15.4 networking protocol for fast point-to-multipoint or peer-to-peer networking designed for high-throughput applications requiring low latency and predictable communication timing. Building on industry-leading technology, the pre-certified XB3-24Z8UM module delivers the flexibility to switch between multiple frequencies and wireless protocols as needed (Zigbee, 802.15.4, DigiMesh®, and BLE), offering a fully interoperable ecosystem covering all vertical markets.

This Click board™ comes with a configurable host interface allowing communication with MCU using the chosen interface. The XB3-24Z8UM can communicate with MCU using the UART interface with commonly used UART RX, TX, and hardware flow control pins UART CTS and RTS (Clear to Send and Ready to Send), or using the SPI interface (XBee module will work as an SPI-peripheral only). In the case of the SPI interface, the users can use it to configure the module and write the library by themselves. The XB3-24Z8UM also has built-in Digi TrustFence® security, identity, and data privacy features, employing more than 175 controls to protect against new and evolving cyber threats.

The Xbee 2 Click is associated with many other features, such as the reset function and the possibility of visual and digital indicators. An active-low reset signal routed on the RST pin of the mikroBUS™ socket activates a hardware reset of the system, while a yellow LED indicator marked as ASSOC represents a visual indication of the module's connection to the network. If the LED is constantly on, it means that the module is not connected to the mobile network, while the case of standard flashing of the LED represents the normal operating mode.

The A/D pin routed on the INT pin of the mikroBUS™ socket represents a type of interrupt whose function can be selected by positioning an onboard SMD jumper to an appropriate position labeled as DTR or ATT. DTR position is a "Data terminal ready" function used to tell the XBee module that the host MCU is ready to communicate, while the ATT position (SPI Attention) represents an indicator for the SPI interface whenever the Xbee module has data for the host MCU. In addition, the board also has a commissioning pushbutton marked as COMMI which, combined with an ASSOC LED, provides various simple functions to aid in deploying devices in a network.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • Frequency Range: 2.4GHz
  • Indoor/Urban Range: 60m
  • Outdoor/RF Line of Sight Range: 1200m
  • Data Rate: 250 Kbps
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Xbee 2 Click
MIKROE Xbee 2 Click WRL-20692
$74.95 retail price.

Available Discounts

  • $71.20 | 25+ units
  • $67.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing