MIKROE OLED Switch Click

Added to your shopping cart

If you are building any type of human machine interface, MIKROE OLED Switch Click can help you keep the design simple, clear and interactive. It can be used in designing a control panel for an industrial machine… or a DIY arcade.

This board has a module that combines a button and a full color organic LED display, plus input/output screw terminals for connecting an external circuit (to toggle it on and off).

The mechanical button itself is nicely built, with a translucent black housing. When pressed, it gives satisfying tactile feedback.

The display, built in the button itself, can show 64 by 48 pixel images with up to 65k colors (16-bit depth).

The display is big enough to display simple information, whether as icons or words. Small characters are legible and clear.

The most interesting feature is that the display can be programmed to change the picture when needed (for example, you can design a reprogrammable keypad that would allow users to switch from latin to cyrillic script or to chinese characters).

VisualTFT can be used to prepare the bmp images. There is a learn.mikroe.com article that explains how to to take 16 or 24 bit bmp pictures and create C arrays. The article is about RGB matrices but the same principle applies.

The board communicates with the target MCU through the mikroBUS™ SPI interface. It uses a 3.3V power supply only.

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • NKK Switch ISC15ANP4
  • OLED: 64x48px; 65k colors (16-bit depth)
  • Long-lasting (3 million actuations minimum)
  • All-in-one solution reduces complexity of HMI designs
  • Screw terminals for connecting external electronics

MIKROE OLED Switch Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.