This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Unique ID Click
DEV-18845
MIKROE Unique ID Click
SKU: DEV-18845
Out of stock
SKU
DEV-18845
MIKROE Unique ID Click carries DS2401, an silicon serial number IC. It’s a low cost solution for providing a unique registration number to your design.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE Unique ID Click carries DS2401, an enhanced silicon serial number IC. It’s a low cost solution for providing a unique registration number to your design. The chip consists of a factory-lasered 64-bit ROM that includes a uniques a 48-bit serial number, an 8-bit CRC, and an 8-bit family code. It uses 1-wire communications for interfacing with the target board microcontroller, either through a GP1 or GP0 pin (here in place of the default AN and PWM mikroBUS™ pins). The board is designed to use either a 3.3V or 5V power supply.
Similar Items
Features & Specs
- Interface: 1-Wire, GPIO
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE Unique ID Click
DEV-18845
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units