This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Secure 2 Click
DEV-20233

MIKROE Secure 2 Click

SKU: DEV-20233
Out of stock
SKU
DEV-20233

Secure 2 Click carries the ATAES132A, a cryptographic coprocessor with secure hardware-based key storage from Microchip.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Secure 2 Click carries the ATAES132A, a cryptographic coprocessor with secure hardware-based key storage from Microchip. The Click is designed to run on either 3.3V or 5V power supply. Secure 2 Click communicates with the target microcontroller over SPI and I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line. The Click comes with stackable headers so you can put another Click on the top of it.

NOTE: The Click comes with stacking headers which allow you to combine it with other Clicks more easily by using just one mikroBUS™ socket.

ATAES132A FEATURES

The ATAES132A is a high-security, Serial Electrically-Erasable and Programmable Read-Only Memory (Serial EEPROM) providing both authentication and confidential nonvolatile data storage capabilities. Access restrictions for the 16 user zones are independently configured, and any key can be used with any zone. In addition, keys can be used for standalone authentication.

The AES-128 cryptographic engine operates in AES-CCM mode to provide authentication, stored data encryption/decryption, and Message Authentication Codes. Data encryption/decryption can be performed for internally stored data or for small external data packets, depending upon the configuration. Data encrypted by one ATAES132A device can be decrypted by another, and vice versa.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Secure 2 Click
MIKROE Secure 2 Click DEV-20233

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing