This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE CapSense Click
SEN-18881

MIKROE CapSense Click

SKU: SEN-18881
Out of stock
SKU
SEN-18881

MIKROE CapSense Click add-on board features a capacitive sensing module CY8C201A0.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE CapSense Click add-on board features a capacitive sensing module CY8C201A0 which takes human body capacitance as an input and directly provides the real time sensor information via I2C output. The board contains capacitive sensing elements (5-segment slider and two buttons) as well as two LEDs. The CY8C201A0 capacitive controller has high immunity against radiated and conductive noise. The board is designed to use 3.3V or 5V power supply. This is determined by the position of SMD jumper J1.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE CapSense Click
MIKROE CapSense Click SEN-18881

Stock and Customer Discounts

$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing