This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE CAP Wheel 2 Click
SEN-19667

MIKROE CAP Wheel 2 Click

SKU: SEN-19667
Out of stock
SKU
SEN-19667

CAP Wheel 2 Click is a capacitive touch sensor with round-shaped electrodes integrated on a Click board™.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

CAP Wheel 2 Click is a capacitive touch sensor with round-shaped electrodes integrated on a Click board™. This Click can sense touch even through plastic, wood, or other dielectric materials, which can be used to protect the surface of the PCB and the sensor pad trace itself. Therefore, this Click board™ comes with overlay, made of plexiglass. Unlike the mechanical button, the capacitive touch button lasts much longer, it is not prone to damage and wear over time and it is very reliable. This Click board™ feature QS263B sensor which contains a ProxSense® module that uses patented technology to provide detection of proximity and touch conditions on numerous sensing lines.

Cap Wheel 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Capacitive sensors are a very popular method of controlling various devices. Besides the aforementioned benefits, having a touch-sensitive button on a device allows for a compact design, opens possibilities for various kinds of human-machine interface and - it looks good and modern. CAP Wheel 2 Click can find its place among many applications - for touch-activated lighting controls, process control, touch-activated control panels, toys and any other applications that need a switch or an encoder.

Although it looks simple at first glance, capacitive touch sensing is not an easy task. Many parameters need to be sampled, filtered, compared and processed before positive touch detection and its position are confirmed. To make this possible, Cap Wheel 2 Click utilizes the IQS263B, ProxSense® IC, a 3-channel projected (or self) capacitive proximity and touch controller from Azoteq. This IC has some advanced features such as the auto drift compensation, up to 80Hz report rate, long proximity range, automatic adjustment for optimal performance (ATI), configurable 8-bit 2/3 channel slider or 3 channel scroll wheel. These features enable CAP Wheel 2 Click exhibit very reliable and accurate touch detection.

Capacitive touch sensing is based on detecting a change in capacitance, due to the influence of a foreign object. The capacitance of the sensor, also known as the antenna, is measured and monitored and if a significant change occurs, after processing by the detection integrator, a touch event is acknowledged. To maximize performance, many routing requirements need to be met in the sensing electrodes design. The relation between the sensing elements in position and size is crucial. CAP Wheel 2 Click is designed with these requirements in mind and electrodes are „Self-Capacitive Wheel“ shaped.

The IQS263B IC interfaces to a controller via a 3-wire (SDA, SCL, and RDY) serial interface bus that is I2C™ compatible, with a maximum communication speed of 400kbit/s. The host MCU can force a communication at any time, by pulling the RDY line low. The communication will start directly following the current conversion cycle. If the event is terminated by the watchdog timer, the device will reset.

After every power-on cycle, the device will recalibrate itself. It will take some time, so it should be taken into consideration when building custom applications. MikroElektronika provides libraries and the demo application, that can be used as a reference for any future designs.

As mentioned before, this Click board™ is I2C compatible and uses SCL, SDA and RDY pins for communication which are routed to SCL, SDA and INT pin on mikroBUS™ respectively.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE CAP Wheel 2 Click
MIKROE CAP Wheel 2 Click SEN-19667