This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE TouchKey 2 Click
SEN-20289

MIKROE TouchKey 2 Click

SKU: SEN-20289

TouchKey 2 Click has four capacitive pads powered by Microchip's ATtiny817 which has an integrated touch QTouch® controller.

Out of stock
SKU
SEN-20289

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TouchKey 2 Click has four capacitive pads powered by Microchip's ATtiny817 which has an integrated touch QTouch® controller. The Click is designed to run on a 3.3V power supply. The four LEDs onboard the Click indicate when the Key (Pad) is pressed. TouchKey 2 Click communicates with the target microcontroller over UART interface (SPI interface is optional).

HIGH MOISTURE TOLERANCE

You can use TouchKey 2 Click in all kinds of conditions, without fearing something will happen to it due to moisture and water droplets falling on it.

The plastic overlay on the TouchKey 2 Click protects the board from moisture. Thanks to this feature the electronic components are safe. The ATtiny817 has a driven shield for improved moisture and noise handling performance.

ATTINY817 FEATURES

Microchip's ATtiny817 is a microcontroller that uses an 8-bit AVR® processor with hardware multiplier, running at up to 20MHz and with up to 8KB Flash, 512 bytes of SRAM and 128 bytes of EEPROM.

ATtiny817 uses the latest technologies from Microchip with a flexible and low power architecture including Event System and SleepWalking, accurate analog features and advanced peripherals.

Capacitive touch interfaces with proximity sensing and driven shield are supported with the integrated QTouch® peripheral touch controller.

The module supports wake-up on touch from power-save sleep mode.

BUTTON FEATURES

Capacitive buttons can be toggled even when placed under a layer of glass or paper.

HOW IT WORKS

There are four LEDs for four touch keys. If key A is pressed LED_A is ON, etc. In addition, there is UART communication between ATtiny817 and main MCU.

Note: The header onboard the TouchKey 2 Click can be used for device programming. Current firmware sends data packets via UART (on which the demo example in our library is based). SPI communication is possible with firmware modifications.

Features & Specs

  • Interface: GPIO, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Power Supply Voltage: Min. -0.5V, Typ. 3.3V, Max. 6V
  • Current into VDD pin: Typ. 100 mA, Max. 200 mA
  • Reset pin Voltage: Min. -0.5V, Typ. 3.3V, Max. 13V
  • I/O pin sink/source Current: Min. -40 mA, Max. 40 mA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE TouchKey 2 Click
MIKROE TouchKey 2 Click SEN-20289
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing