This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE THERMO K Click
SEN-18963

MIKROE THERMO K Click

SKU: SEN-18963
Out of stock
SKU
SEN-18963

Depending on the type of probe you use the Click can measure temperatures from −200 °C to +1372 °C.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE THERMO K Click carries the MCP9600 IC from Microchip. Depending on the type of probe it uses the Click can measure temperatures from −200 °C to +1372 °C.

The Click is designed to run either on 3.3V or 5V power supply. It communicates with the target MCU through I2C interface.

THERMO K Click has a PCC-SMP thermocouple connector onboard, suitable for all K-type probes.

MCP9600 IC FROM MICROCHIP

The MCP9600 IC converts thermocouple EMF to degree Celsius with integrated Cold-Junction compensation. It corrects the thermocouple nonlinear error characteristics of eight thermocouple types and outputs ±1.5°C accurate temperature data.

4 ALERT OUTPUTS

THERMO K Click has 4 alert outputs onboard that can be used to detect multiple temperature zones. You can define on which specific temperature the THERMO K Click will send an alarm.

LOW POWER MODES

Low-Power modes are available for battery-powered applications. In shut-down mode the module uses only 2 µA.

NOTE: In order to use THERMO K clik you need to connect the appropriate K-type thermocouple probe (not included in the package) into the PCC-SMP connector.

Hookup Accessories

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE THERMO K Click
MIKROE THERMO K Click SEN-18963

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing